USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO200TR Picture

QO200TR

Product Logo
Schneider Eletric QO200TR Picture
QO200TR
Product Logo

Molded Case Switch, QO, 60 A, 1PH, 240 V, 22 kA, A/C

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    161.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Switch
    Weatherproof enclosure
    Range
    QO
    Current Rating
    60 A
    Voltage Rating
    240 V AC
    Color
    grey
    Complementary
    Inturrupt Rating
    22 kA
    height
    6.50 in (165 mm)
    depth
    3.90 in (99 mm)
    width
    4.65 in (118 mm)
    Number of Phases
    1 phase
    Indoor/Outdoor Use
    Enclosed outdoor
    For Use With
    air conditioner
    Environment
    Certifications
    UL listed
    Ambient Rating
    104 °F (40 °C)
    NEMA Enclosrue Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00044 - A/C DISC & PULL-OUTS
    Discount Schedule
    DE2A
    GTIN
    00785901535966
    Package weight(Lbs)
    1.36 kg (3 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English14
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Square D Air Conditioning Disconnects Catalog (Version 1.0)
    Description
    This catalog provides product information, application, and dimensions for Air Conditioning Disconnects Molded Case Switches.
    Size pdf
    Size 2.1 MB
    Date 8/20/09
    Description
    This catalog provides product information, application, and dimensions for Air Conditioning Disconnects Molded Case Switches.
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers Rainproof Enclosures Enclosed Molded Case Switch Device (Version 1.1)
    Files in document
    dwf
    123.7 KB
    dxf
    165.4 KB
    pdf
    23.6 KB
    dwg
    78.9 KB
    Size zip
    Size 391.5 KB
    Date 1/1/03
    Files in document
    dwf
    123.7 KB
    dxf
    165.4 KB
    pdf
    23.6 KB
    dwg
    78.9 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 702.3 KB
    Date 4/28/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 111.9 KB
    Date 10/17/17
    Size pdf
    Size 357.3 KB
    Date 10/14/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Repairing Air Conditioning Disconnects (Version 1)
    Description
    This document provides information on replacement parts for Air Conditioning Disconnects.
    Size pdf
    Size 806.6 KB
    Date 8/18/09
    Description
    This document provides information on replacement parts for Air Conditioning Disconnects.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO200TR_ROHS_DECLARATION
    Description
    QO200TR_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    QO200TR_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO200TR_REACH_DECLARATION
    Description
    QO200TR_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    QO200TR_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO200TR_ROHS_CHINA_DECLARATION
    Description
    QO200TR_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    QO200TR_ROHS_CHINA_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /