USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO2175SB Surgebreaker Surge Protective Device (SPD)
Schneider Eletric QO2175SB Picture

QO2175SB

Product Logo
Schneider Eletric QO2175SB Picture
QO2175SB
Product Logo

Surge Breaker - QO - 22.5kA -120/240VAC - 1P3W - T2

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    159.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Secondary surge arrester
    Range
    Surge Breaker
    QO
    Complementary
    Surge Current
    22.5 kA
    Voltage Rating
    120/240 V AC
    Number of Phases
    1 phase
    Wiring Configuration
    3-wire
    MCOV
    150 V
    300 V
    SCCR
    22 kA
    Local Signalling
    1 LED green normal operation
    product destination
    Load center QO
    Height
    93.98 mm (3.7 in)
    Width
    38.10 mm (1.5 in)
    Depth
    66.04 mm (2.6 in)
    Environment
    Enclosure Rating
    NEMA 2
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08461 - SURGE PROTECTION RESI
    Discount Schedule
    DE1B
    GTIN
    00785901210894
    Package weight(Lbs)
    0.29 kg (0.65 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Square D Residential Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Size pdf
    Size 2.9 MB
    Date 8/23/12
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    LOAD CENTER QO SECONDARY SURGE ARRESTOR (Version 1.0)
    Files in document
    dwf
    31.9 KB
    dwg
    494.2 KB
    dxf
    2.5 MB
    pdf
    59.2 KB
    Size zip
    Size 3.1 MB
    Date 9/15/17
    Files in document
    dwf
    31.9 KB
    dwg
    494.2 KB
    dxf
    2.5 MB
    pdf
    59.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.6 KB
    Date 10/25/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO2175SB Surgebreaker Secondary Surge Arrester (Version 1)
    Description
    This document provides installation information for the QO2175SB Surgebreaker Secondary Surge Arrester.
    Size pdf
    Size 177.1 KB
    Date 2/1/93
    Description
    This document provides installation information for the QO2175SB Surgebreaker Secondary Surge Arrester.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO2175SB_ROHS_DECLARATION
    Description
    QO2175SB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    QO2175SB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO2175SB_REACH_DECLARATION
    Description
    QO2175SB_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    QO2175SB_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO2175SB_ROHS_CHINA_DECLARATION
    Description
    QO2175SB_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    QO2175SB_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /