Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Load Centers
Schneider Eletric QO324L125G Picture

QO324L125G

Product Logo
Schneider Eletric QO324L125G Picture
QO324L125G
Product Logo

LOAD Center QO MLO 240V 125A 3PH 24SP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 540.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Load Center
    cover type
    Order separately
    Complementary
    tightening torque
    Main lugs 50 lb.in, AWG 6...AWG 2/0, aluminium/copper
    Cover 20 lb.in
    Load Center Type
    Main lugs
    Line Rated Current
    125 A
    number of spaces
    24
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    24
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    3 phase
    Voltage Rating
    208Y/120 V AC
    240/120 V delta AC
    240 V delta AC
    Wire Size
    AWG 6...AWG 2/0 aluminium/copper
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar included (not installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    4-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel Gray
    box number
    7
    Maximum Height
    20.91 in (531 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00011 - QO 3PH LOAD CENTER,INDOOR
    Discount Schedule
    DE3
    GTIN
    00785901295433
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.29 lb(US) (6.03 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    4.10 in (10.414 cm)
    Package 1 width
    14.60 in (37.084 cm)
    Package 1 Length
    22.00 in (55.88 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    45
    Package 2 Weight
    599.00 lb(US) (271.702 kg)
    Package 2 Height
    40.00 in (101.6 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest Catalog Section 01: Load Centers (Version 1.0)
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 2 MB
    Date 7/27/20
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Sup. Digest 178 Catalog 07: International Load Centers (Version 1.0)
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    prp.document.label.format pdf
    Size 330.8 KB
    Date 5/12/19
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Square D™ Load Center Short-Circuit Current Ratings (Version 1.0)
    Description
    This document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/1/14
    Description
    This document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.2)
    Files in document
    dwg
    416.7 KB
    dwf
    34.9 KB
    dxf
    2.2 MB
    pdf
    85.8 KB
    prp.document.label.format zip
    Size 2.7 MB
    Date 1/24/18
    Files in document
    dwg
    416.7 KB
    dwf
    34.9 KB
    dxf
    2.2 MB
    pdf
    85.8 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Square D QO Load Centers and Circuit Breakers Brochure (Version 1.0)
    Description
    (2016) This brochure includes features and benefits of QO load centers and provides an overview of compatible QO circuit breakers. An overview of the QO Plug-on Neutral (PoN) load centers and CAFCI dual function (DF) circuit breakers. Also, and overview of additional load center options including HEPD80, QO Surge protective devices, and Surgebreaker Plus whole house surge protection.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    Description
    (2016) This brochure includes features and benefits of QO load centers and provides an overview of compatible QO circuit breakers. An overview of the QO Plug-on Neutral (PoN) load centers and CAFCI dual function (DF) circuit breakers. Also, and overview of additional load center options including HEPD80, QO Surge protective devices, and Surgebreaker Plus whole house surge protection.
    Square D Service Upgrade Load Centers Brochure (Version 1.0)
    Description
    The Square D Service Upgrade Load Center is designed to make challenging flush mount, remodel service upgrade jobs easier. This brochure includes key benefits for the Square D Service Upgrade Load Center.
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    Description
    The Square D Service Upgrade Load Center is designed to make challenging flush mount, remodel service upgrade jobs easier. This brochure includes key benefits for the Square D Service Upgrade Load Center.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 359.6 KB
    Date 11/2/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers and Circuit Breaker Installation Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation, mounting (surface mounting and flush mounting), cover/trim installation, and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instruction bulletins included with advanced function circuit breakers and accessories, when installed.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation, mounting (surface mounting and flush mounting), cover/trim installation, and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instruction bulletins included with advanced function circuit breakers and accessories, when installed.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO324L125G : LOAD Center QO MLO 240V 125A 3PH 24SP
    Description
    LOAD Center QO MLO 240V 125A 3PH 24SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    LOAD Center QO MLO 240V 125A 3PH 24SP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO324L125G : LOAD Center QO MLO 240V 125A 3PH 24SP
    Description
    LOAD Center QO MLO 240V 125A 3PH 24SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    LOAD Center QO MLO 240V 125A 3PH 24SP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO324L125G : LOAD Center QO MLO 240V 125A 3PH 24SP
    Description
    LOAD Center QO MLO 240V 125A 3PH 24SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    LOAD Center QO MLO 240V 125A 3PH 24SP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams