Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QOU Unit Mount Circuit Breakers
Schneider Eletric QOU280B Picture

QOU280B

Green premium brand logo Product Logo
Schneider Eletric QOU280B Picture
QOU280B
Green premium brand logo Product Logo

QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk

Show more characteristics
  • 245.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    circuit breaker application
    HACR and Switching Duty rated
    type of packing
    Bulk
    Complementary
    Line Rated Current
    80 A
    Number of Poles
    2P
    Interrupt Rating
    10 kA 120/240 V AC
    10 kA 120 V AC
    5 kA 60 V DC
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    [Ue] rated operational voltage
    120/240 V AC
    120 V AC
    60 V DC
    mounting mode
    Unit mount
    AWG gauge
    AWG 12...AWG 2/0 aluminium/copper
    height
    4.45 in (113.03 mm)
    depth
    2.95 in (74.93 mm)
    width
    1.5 in (38.10 mm)
    tightening torque
    5.08 N.m (45 lbf.in) AWG 12...AWG 2/0)
    Environment
    product certifications
    UL listed
    IEC
    CSA
    Ordering and shipping details
    Category
    00900-QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901719823
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese1
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QOU Miniature Circuit Breakers and Switches Catalog (Version 1.0)
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/1/05
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 975.5 KB
    Date 4/27/09
    Files in document
    prp.document.label.format zip
    Size 842 KB
    Date 9/28/06
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    prp.document.label.format pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 11/17/16
    prp.document.label.format pdf
    Size 357.3 KB
    Date 10/14/15
    prp.document.label.format pdf
    Size 675.1 KB
    Date 8/12/98
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Series 1 QOU Circuit Breakers and Switches (Version 01)
    Description
    This instruction bulletin addresses the installation of Series 1 QOU Circuit Breakers and Switches.
    prp.document.label.format pdf
    Size 65 KB
    Date 3/28/12
    Description
    This instruction bulletin addresses the installation of Series 1 QOU Circuit Breakers and Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOU280B : QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    Description
    QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOU280B : QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    Description
    QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOU280B : QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    Description
    QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    QOU Miniature Circuit Breaker, 80A, 2P, 120/240V, 10kA, Bulk
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /