USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric RL00812 Picture

RL00812

Schneider Eletric RL00812 Picture
RL00812

REACTOR DRIVE LINE 3PH 1.5-2HP 208/230V T-1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    331.73 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    Line Rated Current
    8 A
    AWG gauge
    AWG 22...AWG 14
    depth
    152.40 mm (6 in)
    electrical connection
    Screw clamp terminal
    height
    203.20 mm (8 in)
    permissible voltage
    600 V AC
    net weight
    6.80 kg (15 lb(US))
    protection type
    Harmonic distortion
    Overvoltage protection
    Current protection
    width
    203.20 mm (8 in)
    Environment
    product certifications
    UL listed file E180243
    CE
    CSA LR29753
    Ordering and shipping details
    Category
    22062 - LINE REACTORS/FILTERS (RL,KLC)
    Discount Schedule
    CP4C
    GTIN
    00785901142652
    Package weight(Lbs)
    5.90 kg (13 lb(US))
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /