View all
Zelio Plug-in Relays

RPM41ED
RPM41ED
power plug-in relay - Zelio RPM - 4 C/O - 48 V DC - 15 A
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product Zelio Relayseries name Powerproduct or component type Plug-in relaydevice short name RPMcontacts type and composition 4 C/O[Uc] control circuit voltage 48 V DC[Ithe] conventional enclosed thermal current 15 A -40…131 °F (-40…55 °C)status LED Withoutcontrol type Lockable test buttonutilisation coefficient 20 %Complementary shape of pin Flat[Ui] rated insulation voltage 250 V IEC300 V CSA300 V UL[Uimp] rated impulse withstand voltage 4 kV 1.2/50 µscontacts material AgNi[Ie] rated operational current 15 A 277 V AC) UL15 A 28 V DC) UL15 A 250 V AC) NO IEC15 A 28 V DC) NO IEC7.5 A 250 V AC) NC IEC7.5 A 28 V DC) NC IECmaximum switching voltage 250 V IECResistive load current 15 A 250 V AC15 A 28 V DCmaximum switching capacity 3750 VA420 Wminimum switching capacity 170 mW 10 mA, 17 Voperating rate <= 1200 cycles/hour under load<= 18000 cycles/hour no-loadmechanical durability 10000000 cycleselectrical durability 100000 cycles resistiveAverage coil consumption 1.6 Wdrop-out voltage threshold >= 0.1 Uc DCOperate time 20 ms at nominal voltageRelease time 20 ms at nominal voltageAverage coil resistance 1210 Ohm 68 °F (20 °C) +/- 10 %rated operational voltage limits 38.4...52.8 V DCprotection category RT Itest levels Level Aoperating position Any positionpollution degree 3safety reliability data B10d = 100000net weight 0.16 lb(US) (0.071 kg)device presentation Complete productEnvironment dielectric strength 1500 V AC between contacts micro disconnection2000 V AC between coil and contact reinforced2000 V AC between poles basicstandards CSA C22.2 No 14EN/IEC 61810-1UL 508product certifications EACULRoHSCSAREACHambient air temperature for storage -40…185 °F (-40…85 °C)ambient air temperature for operation -40…131 °F (-40…55 °C)vibration resistance 3 gn +/- 1 mm 10…150 Hz)5 cycles in operation5 gn +/- 1 mm 10…150 Hz)5 cycles not operatingDegree of protection (Housing only) IP40 EN/IEC 60529shock resistance 15 gnin operation30 gnnot operatingOrdering and shipping details Category 21127 - ZELIO ICE CUBE RELAYSDiscount Schedule CP2GTIN 00785901797166Package weight(Lbs) 0.07 kg (0.16 lb(US))Returnability NoCountry of origin CNOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- English10
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 23: Relays and Timers (Version 1.0)DescriptionSection 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23Size pdfSize 6 MBDate 5/12/19DescriptionSection 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23Zelio Relay - Electromechanical relays Catalog (Version 3.0)DescriptionThis catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.Size pdfSize 8.5 MBDate 12/14/18DescriptionThis catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.Electromechanical and Solid-State Zelio™ Relays (Version 1.0)DescriptionThis catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.Size pdfSize 5.6 MBDate 6/15/10DescriptionThis catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for RPM41ED: power plug-in relay - Zelio RPM - 4 C/O - 48 V DC - 15 A (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for RPM41ED: power plug-in relay - Zelio RPM - 4 C/O - 48 V DC - 15 A (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD for RPM41ED: power plug-in relay - Zelio RPM - 4 C/O - 48 V DC - 15 A (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.CAD for RPM41ED: power plug-in relay - Zelio RPM - 4 C/O - 48 V DC - 15 A (Version 1.0)DescriptionYou will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.Power relay RPM (Version 1.1)Files in documentSize zipSize 84.8 KBDate 9/12/07Files in documentPower relay RPM (Version 1.1)Files in documentSize zipSize 81.7 KBDate 9/12/07Files in documentChina RoHS declarationFormatSizeAdd to My DocumentsRPM41ED_ROHS_CHINA_DECLARATIONDescriptionRPM41ED_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/13/19DescriptionRPM41ED_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsRPM41ED_ROHS_DECLARATIONDescriptionRPM41ED_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/13/19DescriptionRPM41ED_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsRPM41ED_REACH_DECLARATIONDescriptionRPM41ED_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/13/19DescriptionRPM41ED_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
DimensionsPin Side View
-
Connections and Schema
Wiring DiagramSymbols shown in blue correspond to Nema marking.
-
Performance Curves
Electrical Durability of ContactsDurability (inductive load) = durability (resistive load) x reduction coefficient.
Resistive AC load
XSwitching capacity (kVA)YDurability (Number of operating cycles)Reduction coefficient for inductive AC load (depending on power factor cos ϕ)
YReduction coefficient (A)Maximum switching capacity on resistive DC load
XVoltage DCYCurrent DCNote : These are typical curves, actual durability depends on load, environment, duty cycle, etc.