USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Plug-in Relays
Schneider Eletric RSL1PRFU Picture

RSL1PRFU

Green premium brand logo
Schneider Eletric RSL1PRFU Picture
RSL1PRFU
Green premium brand logo

interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    19.64 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSL
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    60 V DC
    [Ithe] conventional enclosed thermal current
    6 A -40…131 °F (-40…55 °C)
    status LED
    With
    shape of pin
    Flat (PCB type)
    Complementary
    fixing mode
    Plastic compression spring
    average resistance
    20500 Ohm DC 23 °C +/- 10 %
    [Ui] rated insulation voltage
    250 V EN/IEC
    277 V cUL
    [Uimp] rated impulse withstand voltage
    6 kV IEC
    contacts material
    Silver alloy (AgSnO2)
    [Ie] rated operational current
    6 A 1 C/O AC-1/DC-1)IEC/UL
    minimum switching current
    100 mA
    maximum switching voltage
    277 V
    switching voltage
    12 V
    maximum switching capacity
    1500 VA
    150 W
    minimum switching capacity
    120 mW
    operating rate
    <= 72000 cycles/hour no-load
    <= 360 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    60000 cycles resistive, 6 A 250 V, AC-1
    operating time
    5 ms reset
    12 ms
    reset time
    20 ms
    marking
    CE
    protection category
    RT III
    test levels
    Level A
    operating position
    Any position
    height
    3.09 in (78.6 mm)
    width
    0.24 in (6.2 mm)
    depth
    3.98 in (101 mm)
    terminals description ISO n°1
    (11-12-14)OC
    (A1-A2)CO
    sale per indivisible quantity
    10
    net weight
    0.06 lb(US) (0.029 kg)
    load current
    6 A 250 V AC 0.5 mm mounting distance
    average coil consumption
    0.17 W, DC
    drop-out voltage threshold
    >= 0.05 Uc
    contact terminal arrangement
    Separate
    connections - terminals
    Spring terminals, 1 x 0.2...1 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    Spring terminals, 1 x 0.2...1 x 1.5 mm² AWG 24...AWG 16) solid without cable end
    tightening torque
    10...40 N.m
    safety reliability data
    B10d = 60000
    clamping force
    10…40 N
    control type
    Without push-button
    mounting support
    35 mm symmetrical DIN rail
    device presentation
    Complete product
    Environment
    input voltage
    110 V AC/DC 88...126.5 V)
    dielectric strength
    1000 V AC between contacts
    4000 V AC between coil and contact
    standards
    EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    10 gn +/- 1 mm 10…150 Hz)10 cycles not operating EN/IEC 60068-2-6
    5 gn +/- 1 mm 10…150 Hz)10 cycles in operation EN/IEC 60068-2-6
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    10 gn 11 ms) in operation EN/IEC 60068-2-27
    5 gn 11 ms) not operating EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901647140
    Package weight(Lbs)
    0.03 kg (0.07 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RSL1PRFU: interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RSL1PRFU: interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RSL1PRFU: interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RSL1PRFU: interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    Description
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 785.1 KB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    Description
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 687.4 KB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    Description
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    interface plug-in relay - Zelio RSL - 1 C/O - 60 V DC - 6 A - with LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /