Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type SDSA 3-Phase
Schneider Eletric SDSA3650 Picture

SDSA3650

Product Logo
Schneider Eletric SDSA3650 Picture
SDSA3650
Product Logo

Surge Protect - 40kA - 600Y/347V - 3P4W - T4X

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 257.92 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Surge protection device
    Range
    Square D
    Complementary
    Surge Current
    40 kA per phase
    Voltage Rating
    600Y/347 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    MCOV
    510 V
    Nominal Discharge Current
    10 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green normal operation
    Height
    3 in (76.20 mm)
    Width
    3.6 in (91.44 mm)
    Depth
    3.4 in (86.36 mm)
    cable length
    24 in (609.60 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4 type I
    NEC 285 type I
    CSA C22.2 No 8
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08462 - SURGE PROTECTION SDSA
    Discount Schedule
    DE1B
    GTIN
    00785901210887
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 530.7 KB
    Date 1/17/20
    prp.document.label.format pdf
    Size 296.7 KB
    Date 8/12/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    SPD T1 SDSA 40KA 600V MAX 3P 4W EXT (Version 1.0)
    Files in document
    dwf
    29.7 KB
    dwg
    463.3 KB
    dxf
    2.7 MB
    pdf
    55.8 KB
    prp.document.label.format zip
    Size 3.2 MB
    Date 12/15/17
    Files in document
    dwf
    29.7 KB
    dwg
    463.3 KB
    dxf
    2.7 MB
    pdf
    55.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 47.1 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 453.2 KB
    Date 1/4/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDSA3650 : SDSA3650_ROHS_CHINA_DECLARATION
    Description
    SDSA3650_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    SDSA3650_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDSA3650 : SDSA3650_ROHS_DECLARATION
    Description
    SDSA3650_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    SDSA3650_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDSA3650 : SDSA3650_REACH_DECLARATION
    Description
    SDSA3650_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    SDSA3650_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /