View all
Type EMA

SSP01EMA24

SSP01EMA24

Surge Protect - EMA - 240kA - 120/240VAC - 1P3W - T1
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityStock - Normally stocked in distribution facility
-
Characteristics
Main Product Surge protection deviceRange SurgelogicDevice Short Name EMAComplementary Surge Current 240 kAVoltage Rating 120/240 V ACNumber of Phases 1 phaseWiring Configuration 3-wireConnection Lugs AWG 10...AWG 2 copper 35.40 lbf.in (4 N.m)MCOV 150 VNominal Discharge Current 20 kASCCR 200 kALocal Signalling Status LED green per phase normal operationStatus LED red per phase faultProvided Equipment Alarm enable/disable switchSurge counterDry contactsDevice Mounting SurfaceHeight 11.42 in (290 mm)Width 11.02 in (280 mm)Depth 5.31 in (135 mm)Environment Enclosure Rating NEMA 1Enclosure Material grey painted sheet steelStandards CSA C22.2 No 8UL 1449:ed. 4UL 1283:ed. 5Ambient Operating 149 °F (65 °C)Ordering and shipping details Category 08464 - SURGE PROTECTION EMADiscount Schedule DE1BGTIN 00785901957874Package weight(Lbs) 9.30 kg (20.5 lb(US))Returnability YesCountry of origin MXOffer Sustainability REACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information. -
View more
Documents
Language- English9
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 06: Surge Protective Devices (Version 1.0)DescriptionDigest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06Size pdfSize 1.8 MBDate 5/12/19DescriptionDigest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)DescriptionThis catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.Size pdfSize 2.4 MBDate 5/18/09DescriptionThis catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.CertificateFormatSizeAdd to My DocumentsInstruction SheetFormatSizeAdd to My DocumentsSurgelogic™ External Modular Assembly (EMA) Surge Protective Devices (SPDs) (Version 01)DescriptionThis bulletin contains electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ EMA Series SPDs.Size pdfSize 14 MBDate 2/16/12DescriptionThis bulletin contains electrical, grounding, installation, wiring, operation, and maintenance instructions for Surgelogic™ EMA Series SPDs.China RoHS declarationFormatSizeAdd to My DocumentsSSP01EMA24_ROHS_CHINA_DECLARATIONDescriptionSSP01EMA24_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/13/19DescriptionSSP01EMA24_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsSSP01EMA24_ROHS_DECLARATIONDescriptionSSP01EMA24_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/13/19DescriptionSSP01EMA24_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsSSP01EMA24_REACH_DECLARATIONDescriptionSSP01EMA24_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/13/19DescriptionSSP01EMA24_REACH_DECLARATIONHandoutFormatSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.