USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys N Starters
Schneider Eletric T36FN13U7 Picture

T36FN13U7

Schneider Eletric T36FN13U7 Picture
T36FN13U7

Starter TeSys NEMA Sz4 3P 240VAC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,618.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Starter
    range of product
    TeSys N
    Current Rating
    135 A
    Certifications
    UL listed
    CSA
    CE
    Control Circuit Type
    Common control circuit
    Enclosure Type
    Not rated (open device)
    Auxiliary Contacts
    1 NO
    Horsepower Rating
    40 HP 200 V AC
    50 HP 230 V AC
    Number of Poles
    3P
    Phase
    3 phase
    Maximum Voltage Rating
    600 V AC
    NEMA Size
    4
    Control Circuit Voltage
    240 V AC
    Starter Type
    Non reversing
    Electrical Connection
    Lugs ordered separately
    Overload Type
    Solid state Motor Logic class 10/20 45…135 A
    Ordering and shipping details
    Category
    21199 - TESYS N STARTERS SIZES 3 - 7
    Discount Schedule
    CP1
    Package weight(Lbs)
    7.39 kg (16.3 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,003 KB
    Date 3/31/13
    Description
    North America
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    T36FN13U7_ROHS_DECLARATION
    Description
    T36FN13U7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    T36FN13U7_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /