Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon M241 Micro PLC
Schneider Eletric TM241CEC24T Picture

TM241CEC24T

Green premium brand logo
Schneider Eletric TM241CEC24T Picture
TM241CEC24T
Green premium brand logo

controller M241 24 IO transistor PNP Ethernet CAN master

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 539.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon M241
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC
    discrete input number
    14, discrete input 8 fast input IEC 61131-2 Type 1
    discrete output type
    Transistor
    discrete output number
    10 transistor 4 fast output
    discrete output voltage
    24 V DC transistor output
    discrete output current
    0.5 A transistor output Q0...Q9)
    0.1 A fast output (PTO mode) Q0...Q3)
    Complementary
    discrete I/O number
    24
    maximum number of I/O expansion module
    7 local
    14 remote
    supply voltage limits
    20.4…28.8 V
    inrush current
    50 A
    power consumption in W
    32.6…40.4 W with max number of I/O expansion module)
    discrete input logic
    Sink or source
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V input
    voltage state 0 guaranteed
    <= 5 V input
    discrete input current
    5 mA input
    10.7 mA fast input
    input impedance
    4.7 kOhm input
    2.81 kOhm fast input
    response time
    50 µs turn-on, I0...I13 input
    50 µs turn-off, I0...I13 input
    <= 2 µs turn-on, I0...I7 fast input
    <= 2 µs turn-off, I0...I7 fast input
    <= 34 µs turn-on, Q0...Q9 output
    <= 250 µs turn-off, Q0...Q9 output
    <= 2 µs turn-on, Q0...Q3 fast output
    <= 2 µs turn-off, Q0...Q3 fast output
    configurable filtering time
    1 µs fast input
    12 ms fast input
    0 ms input
    1 ms input
    4 ms input
    12 ms input
    discrete output logic
    Positive logic (source)
    output voltage limits
    30 V DC
    maximum current per output common
    2 A Q0...Q3 fast output
    2 A Q4...Q7 output
    1 A Q8...Q9 output
    maximum output frequency
    20 kHz fast output (PWM mode)
    100 kHz fast output (PLS mode)
    1 kHz output
    accuracy
    +/- 0.1 % 0.02…0.1 kHz fast output
    +/- 1 % 0.1…1 kHz fast output
    maximum leakage current
    5 µA output
    maximum voltage drop
    <1 V
    maximum tungsten load
    <2.4 W
    protection type
    Short-circuit protection
    Short-circuit and overload protection with automatic reset
    Reverse polarity protection fast output
    reset time
    10 ms automatic reset output
    12 s automatic reset fast output
    memory capacity
    8 MB program
    64 MB system memory RAM
    data backed up
    128 MB built-in flash memory backup of user programs
    data storage equipment
    <= 16 GB SD card optional)
    battery type
    BR2032 lithium non-rechargeable 4 year(s)
    backup time
    2 years 77 °F (25 °C)
    execution time for 1 KInstruction
    0.3 ms event and periodic task
    0.7 ms other instruction
    application structure
    8 external event tasks
    4 cyclic master tasks
    3 cyclic master tasks + 1 freewheeling task
    8 event tasks
    realtime clock
    With
    clock drift
    <= 60 s/month 77 °F (25 °C)
    positioning functions
    PTO 4 100 kHz)
    PTO 4 transistor output 1 kHz)
    counting input number
    4 fast input (HSC mode) 200 kHz
    14 standard input 1 kHz
    control signal type
    A/B 100 kHz fast input (HSC mode)
    Pulse/direction 200 kHz fast input (HSC mode)
    Single phase 200 kHz fast input (HSC mode)
    integrated connection type
    Non isolated serial link serial 1 RJ45 RS232/RS485
    Non isolated serial link serial 2 removable screw terminal block RS485
    USB port mini B USB 2.0
    Ethernet RJ45
    CANopen J1939 male SUB-D 9
    supply
    Serial 1)serial link supply 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) 49.21 ft (15 m) RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) 9.84 ft (3 m) RS232
    480 Mbit/s 9.84 ft (3 m) USB
    10/100 Mbit/s Ethernet
    1000 kbit/s 65.62 ft (20 m) CANopen
    800 kbit/s 131.23 ft (40 m) CANopen
    500 kbit/s 328.08 ft (100 m) CANopen
    250 kbit/s 820.21 ft (250 m) CANopen
    125 kbit/s 1640.42 ft (500 m) CANopen
    50 kbit/s 3280.84 ft (1000 m) CANopen
    20 kbit/s 8202.10 ft (2500 m) CANopen
    communication port protocol
    Non isolated serial link Modbus master/slave
    port Ethernet
    10BASE-T/100BASE-TX - 1 copper cable
    ethernet services
    SNMP client/server
    Modbus TCP slave device
    Modbus TCP server
    Modbus TCP client
    IEC VAR ACCESS
    FTP client/server
    SQL client
    DHCP client
    Ethernet/IP adapter
    Send and receive email from the controller based on TCP/UDP library
    Web server (WebVisu & XWeb system)
    OPC UA server
    DNS client
    local signalling
    PWR 1 LED green)
    RUN 1 LED green)
    Module error (ERR) 1 LED red)
    I/O error (I/O) 1 LED red)
    SD card access (SD) 1 LED green)
    BAT 1 LED red)
    SL1 1 LED green)
    SL2 1 LED green)
    Bus fault on TM4 (TM4) 1 LED red)
    I/O state 1 LED per channel green)
    Ethernet port activity 1 LED green)
    CANopen run 1 LED green)
    CANopen error 1 LED green)
    electrical connection
    removable screw terminal block for inputs and outputs pitch 5.08 mm)
    removable screw terminal block for connecting the 24 V DC power supply pitch 5.08 mm)
    maximum cable distance between devices
    Unshielded cable <164.04 ft (50 m) input
    Shielded cable <32.81 ft (10 m) fast input
    Unshielded cable <164.04 ft (50 m) output
    Shielded cable <9.84 ft (3 m) fast output
    insulation
    Between supply and internal logic 500 V AC
    Non-insulated between supply and ground
    Between input and internal logic 500 V AC
    Non-insulated between inputs
    Between fast input and internal logic 500 V AC
    Between output and internal logic 500 V AC
    Non-insulated between outputs
    Between fast output and internal logic 500 V AC
    marking
    CE
    surge withstand
    1 kV power lines (DC) common mode EN/IEC 61000-4-5
    1 kV shielded cable common mode EN/IEC 61000-4-5
    0.5 kV power lines (DC) differential mode EN/IEC 61000-4-5
    1 kV relay output differential mode EN/IEC 61000-4-5
    1 kV input common mode EN/IEC 61000-4-5
    1 kV transistor output common mode EN/IEC 61000-4-5
    web services
    Web server
    maximum number of connections
    16 Ethernet/IP device
    8 Modbus server
    CANopen feature profile
    DS 301 V4.02
    DR 303-1
    number of slave
    63 CANopen
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    Maximum Height
    3.54 in (90 mm)
    depth
    3.74 in (95 mm)
    width
    5.91 in (150 mm)
    net weight
    1.17 lb(US) (0.53 kg)
    Environment
    standards
    ANSI/ISA 12-12-01
    CSA C22.2 No 142
    CSA C22.2 No 213
    EN/IEC 61131-2:2007
    Marine specification (LR, ABS, DNV, GL)
    UL 1604
    UL 508
    product certifications
    IACS E10
    RCM
    CULus
    CSA
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz...1 GHz EN/IEC 61000-4-3
    2.74 V/m (3 V/m) 1.4 GHz...2 GHz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2 GHz...3 GHz EN/IEC 61000-4-3
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power lines)
    1 kV EN/IEC 61000-4-4 Ethernet line)
    1 kV EN/IEC 61000-4-4 serial link)
    1 kV EN/IEC 61000-4-4 input)
    1 kV EN/IEC 61000-4-4 transistor output)
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    3 V 0.1...80 MHz Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions 120...69 dBµV/m QP power lines)10…150 kHz EN/IEC 55011
    Conducted emissions 63 dBμV/m QP power lines)1.5…30 MHz EN/IEC 55011
    Radiated emissions 40 dBμV/m QP class A30…230 MHz EN/IEC 55011
    Conducted emissions 79...63 dBμV/m QP power lines)150…1500 kHz EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A230…1000 MHz EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    14…122 °F (-10…50 °C) vertical installation)
    14…131 °F (-10…55 °C) horizontal installation)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    3.5 mm 5…8.4 Hz symmetrical rail
    3 gn 8.4…150 Hz symmetrical rail
    3.5 mm 5…8.4 Hz panel mounting
    3 gn 8.4…150 Hz panel mounting
    shock resistance
    15 gn 11 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    00785901349129
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.47 lb(US) (0.67 kg)
    Returnability
    Yes
    Country of origin
    ID
    Packing Units
    Package 1 Height
    5.04 in (128.000 mm)
    Package 1 width
    4.51 in (114.500 mm)
    Package 1 Length
    7.32 in (186.000 mm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages48
    • English29
    • Chinese7
    • French17
    • German7
    • Italian7
    • Kazakh7
    • Portuguese7
    • Russian7
    • Spanish16
    • Turkish7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 1/21/20
    prp.document.label.format pdf
    Size 3.6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 3.8 MB
    Date 1/21/20
    prp.document.label.format pdf
    Size 4.2 MB
    Date 1/21/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.7 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 6.4 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/3/18
    prp.document.label.format pdf
    Size 7.9 MB
    Date 1/3/18
    prp.document.label.format pdf
    Size 7.7 MB
    Date 1/3/18
    prp.document.label.format pdf
    Size 8.2 MB
    Date 1/3/18
    prp.document.label.format pdf
    Size 3.4 MB
    Date 1/3/18
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/3/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 6/1/17
    prp.document.label.format pdf
    Size 772.8 KB
    Date 6/1/17
    prp.document.label.format pdf
    Size 678.2 KB
    Date 6/1/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/1/16
    prp.document.label.format pdf
    Size 2.2 MB
    Date 10/1/14
    prp.document.label.format pdf
    Size 8.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.3 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 3.6 MB
    Date 9/1/16
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.9 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.6 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.1 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.7 MB
    Date 3/1/18