Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon M251 Micro PLC with Dual Channel Communications
Schneider Eletric TM251MESC Picture

TM251MESC

Green premium brand logo
Schneider Eletric TM251MESC Picture
TM251MESC
Green premium brand logo

controller M251 Ethernet CAN

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    519.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M251
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC
    Complementary
    maximum number of I/O expansion module
    7 local
    14 remote
    supply voltage limits
    20.4…28.8 V
    inrush current
    50 A
    power consumption in W
    32.6…40.4 W with max number of I/O expansion module)
    memory capacity
    8 MB program
    64 MB system memory RAM
    data backed up
    128 MB built-in flash memory backup of user programs
    data storage equipment
    <= 32 GB SD card optional)
    battery type
    BR2032 lithium non-rechargeable 4 year(s)
    backup time
    2 years 77 °F (25 °C)
    execution time for 1 KInstruction
    0.3 ms event and periodic task
    0.7 ms other instruction
    execution time per instruction
    0.022 µs
    application structure
    3 cyclic master tasks + 1 freewheeling task
    8 event tasks
    4 cyclic master tasks
    8 external event tasks
    realtime clock
    With
    clock drift
    <= 60 s/month 77 °F (25 °C)
    integrated connection type
    USB port mini B USB 2.0
    Non isolated serial link serial RJ45 RS232/RS485
    Dual-port Ethernet RJ45
    CANopen J1939 SUB-D 9
    supply
    Serial)serial link supply 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) 49.21 ft (15 m) RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) 9.84 ft (3 m) RS232
    480 Mbit/s 9.84 ft (3 m) USB
    communication port protocol
    USB port USB - SoMachine-Network
    Non isolated serial link Modbus master/slave - RTU/ASCII or SoMachine-Network
    port Ethernet
    Ethernet 10BASE-T/100BASE-TX - 2 copper cable
    web services
    Web server
    communication service
    DHCP client
    Downloading
    Ethernet/IP slave device
    IEC VAR ACCESS
    Modbus TCP client
    Modbus TCP server
    Modbus TCP slave device
    Monitoring
    NGVL
    Programming
    Updating firmware
    SMS notifications
    FTP client/server
    SNMP client/server
    SQL client
    Send and receive email from the controller based on TCP/UDP library
    Web server (WebVisu & XWeb system)
    OPC UA server
    DNS client
    maximum number of connections
    8 Modbus server
    8 Modbus client
    16 Ethernet/IP target
    4 FTP server
    10 web server
    8 SoMachine protocol
    CANopen feature profile
    DR 303-1
    DS 301 V4.02
    number of slave
    63 CANopen
    local signalling
    PWR 1 LED green)
    RUN 1 LED green)
    Module error (ERR) 1 LED red)
    I/O error (I/O) 1 LED red)
    SD card access (SD) 1 LED green)
    BAT 1 LED red)
    Ethernet port activity 1 LED green)
    SL 1 LED green)
    Bus fault on TM4 (TM4) 1 LED red)
    CANopen run 1 LED green)
    CANopen error 1 LED green)
    electrical connection
    removable screw terminal block power supply pitch 5.08 mm)
    insulation
    Non-insulated between supply and internal logic
    Between supply and ground 500 V AC
    marking
    CE
    surge withstand
    1 kV shielded cable common mode EN/IEC 61000-4-5
    1 kV power lines common mode EN/IEC 61000-4-5
    0.5 kV power lines differential mode EN/IEC 61000-4-5
    mounting support
    Top hat type TH35-15 rail IEC 60715
    Top hat type TH35-7.5 rail IEC 60715
    plate or panel with fixing kit
    height
    3.54 in (90 mm)
    depth
    3.74 in (95 mm)
    width
    2.13 in (54 mm)
    product weight
    0.49 lb(US) (0.22 kg)
    Environment
    standards
    ANSI/ISA 12-12-01
    CSA C22.2 No 142
    CSA C22.2 No 213
    EN/IEC 61131-2:2007
    Marine specification (LR, ABS, DNV, GL)
    UL 1604
    UL 508
    product certifications
    CULus
    CSA
    resistance to electrostatic discharge
    8 kV in air EN/IEC 61000-4-2
    4 kV on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/m (10 V/m) 80 MHz...1 GHz EN/IEC 61000-4-3
    2.74 V/m (3 V/m) 1.4 GHz...2 GHz EN/IEC 61000-4-3
    0.91 V/m (1 V/m) 2 GHz...3 GHz EN/IEC 61000-4-3
    resistance to fast transients
    2 kV EN/IEC 61000-4-4 power lines)
    1 kV EN/IEC 61000-4-4 Ethernet line)
    1 kV EN/IEC 61000-4-4 serial link)
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    3 V 0.1...80 MHz Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions 120...69 dBµV/m QP power lines)10…150 kHz EN/IEC 55011
    Conducted emissions 63 dBμV/m QP power lines)1.5…30 MHz EN/IEC 55011
    Radiated emissions 40 dBμV/m QP class A 10 m)30…230 MHz EN/IEC 55011
    Conducted emissions 79...63 dBμV/m QP power lines)150…1500 kHz EN/IEC 55011
    Radiated emissions 47 dBμV/m QP class A 10 m)230…1000 MHz EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    14…95 °F (-10…35 °C) vertical installation)
    14…131 °F (-10…55 °C) horizontal installation)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 %, without condensation in operation)
    10…95 %, without condensation in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    2
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    3.5 mm 5…8.4 Hz symmetrical rail
    3 gn 8.4…150 Hz symmetrical rail
    3.5 mm 5…8.4 Hz panel mounting
    3 gn 8.4…150 Hz panel mounting
    shock resistance
    15 gn 11 ms
    Ordering and shipping details
    Category
    22533 - M2XX PLC & ACCESSORIES
    Discount Schedule
    MSX
    GTIN
    00785901280576
    Package weight(Lbs)
    0.38 kg (0.84 lb(US))
    Returnability
    Yes
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages47
    • English29
    • Chinese9
    • French19
    • German9
    • Italian9
    • Kazakh9
    • Portuguese9
    • Russian9
    • Spanish17
    • Turkish9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.7 MB
    Date 7/1/19
    Digest 178 Catalog 27: Automation Products (Version 1.0)
    Description
    Digest 178 Section 27 contains selection information for programmable controllers, HMI products and software, SCADA/Distributed I/O products, network products, and Motion Control/HVAC/R controllers. Replaces Digest 177 section 27; 0100CT1501_SEC-27
    Size pdf
    Size 3.6 MB
    Date 5/12/19
    Description
    Digest 178 Section 27 contains selection information for programmable controllers, HMI products and software, SCADA/Distributed I/O products, network products, and Motion Control/HVAC/R controllers. Replaces Digest 177 section 27; 0100CT1501_SEC-27
    User guide
    Format
    Size
    Date
    Add to My Documents
    EcoStruxure Machine Expert Modbus TCP - User Guide (Version 00)
    Description
    Use this document to configure the Modbus TCP connection of the Modicon devices.
    Size pdf
    Size 2.9 MB
    Date 5/1/19
    Description
    Use this document to configure the Modbus TCP connection of the Modicon devices.
    EcoStruxure Machine Expert Industrial Ethernet Overview - User Guide (Version 00)
    Description
    This document describes the Industrial Ethernet network of the Modicon devices.Use this document to know the:- Principles of the Industrial Ethernet network.- Performances of the controllers.- Supported devices.
    Size pdf
    Size 531.4 KB
    Date 5/1/19
    Description
    This document describes the Industrial Ethernet network of the Modicon devices.Use this document to know the:- Principles of the Industrial Ethernet network.- Performances of the controllers.- Supported devices.
    EcoStruxure Machine Expert EtherNet/IP - User Guide (Version 00)
    Description
    Use this document to configure the EtherNet/IP connection of the Modicon devices.
    Size pdf
    Size 4 MB
    Date 5/1/19
    Description
    Use this document to configure the EtherNet/IP connection of the Modicon devices.
    Modicon M251 Logic Controller - Programming Guide (Version 00)
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8 MB
    Date 5/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the EcoStruxure Machine Expert software.
    Modicon M251 Logic Controller - Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon TM4 Expansion Modules, Hardware Guide (Version 04)
    Description
    This guide describes the hardware implementation of TM4 expansion modules. It provides theparts description, characteristics, wiring diagrams, and installation details for TM4 expansionmodules.
    Size pdf
    Size 1.2 MB
    Date 1/3/18
    Description
    This guide describes the hardware implementation of TM4 expansion modules. It provides theparts description, characteristics, wiring diagrams, and installation details for TM4 expansionmodules.
    Modicon M251 Logic Controller, Programming Guide (Version 05)
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.4 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M251 Logic Controller with the SoMachine software.
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Size pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon M251 Logic Controller System Functions and Variables, PLCSystem Library Guide (Version 01)
    Description
    This document acquaints you with the system functions and variables offered within the Modicon M251 Logic Controller. The M251 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M251 PLCSystem library.
    Size pdf
    Size 1.8 MB
    Date 4/1/17
    Description
    This document acquaints you with the system functions and variables offered within the Modicon M251 Logic Controller. The M251 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M251 PLCSystem library.
    Modicon TM4 Expansion Modules, Programming Guide (Version 03)
    Description
    This document describes the configuration of the TM4 expansion modules for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 1.3 MB
    Date 9/1/16
    Description
    This document describes the configuration of the TM4 expansion modules for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    Material Handling - Front End Processor M251, Project Template User Guide (Version 00)
    Description
    This document describes a conveying application based on Modicon M251 Logic Controller. This document is an example of an application used to control a conveyor.This manual is intended for use by individuals knowledgeable and experienced in material handling technologies.The following basic knowledge is required: basic information on functionality, structure, and configuration of the controllers, drives, and HMI displays programming languages: IL, ST, FBD, SFC, LD, CFC
    Size pdf
    Size 3.6 MB
    Date 10/1/14
    Description
    This document describes a conveying application based on Modicon M251 Logic Controller. This document is an example of an application used to control a conveyor.This manual is intended for use by individuals knowledgeable and experienced in material handling technologies.The following basic knowledge is required: basic information on functionality, structure, and configuration of the controllers, drives, and HMI displays programming languages: IL, ST, FBD, SFC, LD, CFC
    EcoStruxure Machine Expert Modbus TCP, Guide de l'utilisateur (Version 00)
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    Size pdf
    Size 2.9 MB
    Date 5/1/19
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    EcoStruxure Machine Expert Ethernet Industriel - Présentation, Guide de l''utilisateur (Version 00)
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    Size pdf
    Size 575 KB
    Date 5/1/19
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    EcoStruxure Machine Expert EtherNet/IP, Guide de l'utilisateur (Version 00)
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    Size pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    Modicon M251 Logic Controller - Guide de référence du matériel (Version 00)
    Description
    Utilisez ce document pour :- installer et utiliser votre M251 Logic Controller ;- raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel- interfacer le M251 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Utilisez ce document pour :- installer et utiliser votre M251 Logic Controller ;- raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel- interfacer le M251 Logic Controller avec des modules d'extension d'E/S, des IHM et d'autres équipements ;- connaître les fonctionnalités du M251 Logic Controller.
    Modicon M251 Logic Controller - Guide de programmation (Version 00)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 8.2 MB
    Date 5/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Modicon M251 Logic Controller, Guide de référence du matériel (Version 05)
    Description
    Utilisez ce document pour :  installer et utiliser votre M251 Logic Controller ;  raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M251 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 3/1/18
    Description
    Utilisez ce document pour :  installer et utiliser votre M251 Logic Controller ;  raccorder le M251 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M251 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M251 Logic Controller.
    Modicon M251 Logic Controller, Guide de programmation (Version 05)
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel SoMachine.
    Size pdf
    Size 8 MB
    Date 3/1/18
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M251 Logic Controller avec le logiciel SoMachine.
    Modicon TM4 - Modules d’extension, Guide de référence du matériel (Version 04)
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d’extension TM4. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage des modules d’extension TM4.
    Size pdf
    Size 1.8 MB
    Date 3/1/18
    Description
    Ce guide décrit la mise en oeuvre matérielle des modules d’extension TM4. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage des modules d’extension TM4.
    Modicon M251 Logic Controller - Fonctions et variables système, Guide de la bibliothèque PLCSystem (Version 01)
    Description
    Ce document est destiné à vous familiariser aux fonctions et variables que propose le contrôleur Modicon M251 Logic Controller. La bibliothèque PLCSystem du M251 contient des fonctions et des variables permettant d’obtenir des informations du système du contrôleur et d’y envoyer des commandes. Ce document décrit les fonctions et variables des types de données de la bibliothèque PLCSystem du contrôleur M251.
    Size pdf
    Size 1.8 MB
    Date 4/1/17
    Description
    Ce document est destiné à vous familiariser aux fonctions et variables que propose le contrôleur Modicon M251 Logic Controller. La bibliothèque PLCSystem du M251 contient des fonctions et des variables permettant d’obtenir des informations du système du contrôleur et d’y envoyer des commandes. Ce document décrit les fonctions et variables des types de données de la bibliothèque PLCSystem du contrôleur M251.
    Modicon TM4 - Modules d’extension, Guide de programmation (Version 03)
    Description
    Ce document décrit la configuration des modules d’extension TM4 pour SoMachine. Pour plus d’informations, consultez les documents fournis dans l’aide en ligne de SoMachine.
    Size pdf
    Size 3.6 MB
    Date 9/1/16
    Description
    Ce document décrit la configuration des modules d’extension TM4 pour SoMachine. Pour plus d’informations, consultez les documents fournis dans l’aide en ligne de SoMachine.
    Descripción general de EcoStruxure Machine Expert Ethernet industrial, Guía del usuario (Version 00)
    Description
    En este documento se describe la red Ethernet industrial de los dispositivos Modicon.Utilice este documento para conocer:- Los principios de la red Ethernet industrial.- El rendimiento de los controladores.- Dispositivos admitidos.
    Size pdf
    Size 577.3 KB
    Date 5/1/19
    Description
    En este documento se describe la red Ethernet industrial de los dispositivos Modicon.Utilice este documento para conocer:- Los principios de la red Ethernet industrial.- El rendimiento de los controladores.- Dispositivos admitidos.
    EcoStruxure Machine Expert Modbus TCP, Guía del usuario (Version 00)
    Description
    Utilice este documento para configurar la conexión Modbus TCP de los dispositivos Modicon.
    Size pdf
    Size 3.1 MB
    Date 5/1/19
    Description
    Utilice este documento para configurar la conexión Modbus TCP de los dispositivos Modicon.
    Modicon M251 Logic Controller - Guía de hardware (Version 00)
    Description
    Utilice este documento para:- Instalar y utilizar M251 Logic Controller.- Conectar M251 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M251 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M251 Logic Controller.
    Size pdf
    Size 2.8 MB
    Date 5/1/19
    Description
    Utilice este documento para:- Instalar y utilizar M251 Logic Controller.- Conectar M251 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M251 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M251 Logic Controller.
    EcoStruxure Machine Expert EtherNet/IP, Guía del usuario (Version 00)
    Description
    Utilice este documento para configurar la conexión EtherNet/IP de los dispositivos Modicon.
    Size pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    Utilice este documento para configurar la conexión EtherNet/IP de los dispositivos Modicon.
    Modicon M251 Logic Controller, Guía de hardware (Version 05)
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M251 Logic Controller.  Conectar el M251 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M251 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M251 Logic Controller.
    Size pdf
    Size 2.5 MB
    Date 3/1/18
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M251 Logic Controller.  Conectar el M251 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M251 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M251 Logic Controller.
    Modicon TM4 - Módulos de ampliación, Guía de hardware (Version 04)
    Description
    En esta guía se describe la instalación del hardware de los módulos de ampliación TM4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de los módulos de ampliación TM4.
    Size pdf
    Size 1.7 MB
    Date 3/1/18
    Description
    En esta guía se describe la instalación del hardware de los módulos de ampliación TM4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de los módulos de ampliación TM4.
    Modicon M251 Logic Controller - Funciones y variables del sistema, Guía de la biblioteca PLCSystem (Version 01)
    Description
    Este documento le permite familiarizarse con las funciones y variables del sistema de Modicon M251 Logic Controller. La biblioteca M251 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M251 PLCSystem.
    Size pdf
    Size 2.1 MB
    Date 4/1/17
    Description
    Este documento le permite familiarizarse con las funciones y variables del sistema de Modicon M251 Logic Controller. La biblioteca M251 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M251 PLCSystem.
    Modicon TM4 - Módulos de ampliación, Guía de programación (Version 03)
    Description
    En este documento se describe la configuración de los módulos de ampliación de TM4 para SoMachine. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine.
    Size pdf
    Size 3.7 MB
    Date 9/1/16
    Description
    En este documento se describe la configuración de los módulos de ampliación de TM4 para SoMachine. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Distributed Modbus TCP Logic Controller M251 - Wiring Diagram (Version 00)
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Size zip
    Size 17.6 MB
    Date 12/1/15
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Compact EtherNet/IP Logic Controller M251 - Wiring Diagram (Version 1.0)
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    Size zip
    Size 16.3 MB
    Date 12/1/15
    Description
    The file includes wiring diagrams for Tested, Validated, and Documented Architectures (TVDA). The wiring diagrams are provided in a *.pdf file, as an EPLAN P8 project archive, and as *.dwg files exported from EPLAN P8.
    CAD file (on TraceParts) for TM251MESC: controller M251 Ethernet CAN (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 190 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for TM251MESC: controller M251 Ethernet CAN (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM251MESC: controller M251 Ethernet CAN (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 373 KB
    Date 7/7/15
    Size pdf
    Size 373 KB
    Date 7/7/15
    Size pdf
    Size 400.8 KB
    Date 6/16/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.9 MB
    Date 4/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM251MESC : controller M251 Ethernet CAN
    Description
    controller M251 Ethernet CAN
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    controller M251 Ethernet CAN
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 320.9 KB
    Date 3/31/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM251MESC : controller M251 Ethernet CAN
    Description
    controller M251 Ethernet CAN
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    controller M251 Ethernet CAN
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 544.9 KB
    Date 6/19/18
    Size pdf
    Size 1.4 MB
    Date 11/30/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.4 MB
    Date 10/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM251MESC : controller M251 Ethernet CAN
    Description
    controller M251 Ethernet CAN
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    controller M251 Ethernet CAN
  • View more View less

    Software and Firmware

    Language
    • English3
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    M241 M251 Firmware (Version 4.0.6.39)
    Files in document
    Description
    This new firmware corrects several bugs, there is no functionality integrated. Details available in Release Notes. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    Size zip
    Size 36.8 MB
    Date 10/24/18
    Files in document
    Description
    This new firmware corrects several bugs, there is no functionality integrated. Details available in Release Notes. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    M241 M251 Firmware (Version 4.0.6.38)
    Files in document
    Description
    This new firmware correct an issue identified by the Err LED blinking and the PLC not booting. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    Size zip
    Size 36.8 MB
    Date 6/19/18
    Files in document
    Description
    This new firmware correct an issue identified by the Err LED blinking and the PLC not booting. The firmware is delivered in 2 different shapes, for SD card or Seco package for SoMachine v4.3. According to your preferred way to update the firmware, you can select one shape or another.
    Firmware - Updates
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 612.5 KB
    Date 10/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Clearance



    Mounting Position


    NOTE: Keep adequate spacing for proper ventilation and to maintain an ambient temperature between -10°C (14°F) and 55°C (131°F).

    Acceptable Mounting


    NOTE: Expansion modules must be mounted above the controller.

    Incorrect Mounting



    Direct Mounting on a Panel Surface



  • Connections and Schema

    USB Connection to a PC



    Ethernet Connection to a PC



    CANopen
    Wiring


    Pin

    Signal

    Description

    1

    Reserved

    2

    CAN_L

    CAN_L bus line

    3

    CAN_GND

    CAN ground

    4

    Reserved

    5

    (CAN_SHLD)

    Optional CAN shield

    6

    GND

    Ground

    7

    CAN_H

    CAN_H bus line

    8

    Reserved

    9

    (CAN_V+)

    Optional CAN external positive supply


Compare products: /