USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M258 Compact PLC for Machine Automation
Schneider Eletric TM258LF42DR Picture

TM258LF42DR

Green premium brand logo
Schneider Eletric TM258LF42DR Picture
TM258LF42DR
Green premium brand logo

compact base M258 - 42 I/O - 24 V DC - Relay - CANopen

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,360.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M258
    product or component type
    Logic controller
    product specific application
    -
    discrete I/O number
    42
    discrete output number
    12 relay output
    4 fast output
    Complementary
    discrete input number
    10 fast input
    12 input
    4 regular input
    discrete input logic
    Sink fast input
    Sink regular input
    Source input
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V fast input
    >= 15 V fast output
    >= 15 V regular input
    voltage state 0 guaranteed
    <= 5 V fast input
    <= 5 V fast output
    <= 5 V regular input
    discrete input current
    4 mA fast input
    4 mA regular input
    input impedance
    6 kOhm fast input
    6 kOhm regular input
    configurable filtering time
    0 ms fast input/regular input and fast output
    1.5 ms fast input/regular input and fast output
    12 ms fast input/regular input and fast output
    4 ms fast input/regular input and fast output
    anti bounce filtering
    2 µs...4 ms configurable fast input/regular input and fast output
    maximum cable distance between devices
    <98.43 ft (30 m) fast input
    <98.43 ft (30 m) fast output
    <98.43 ft (30 m) regular input
    isolation between channels and internal logic
    500 Vrms AC
    isolation between channels
    None
    discrete output logic
    Source
    discrete output voltage
    24 V DC
    output voltage limits
    19.2...28.8 V
    discrete output current
    4 mA fast output
    [Us] rated supply voltage
    24 V DC embedded expert modules power
    24 V DC I/O power segment
    24 V DC main supply
    supply voltage limits
    20.4…28.8 V
    Line Rated Current
    0.04 A embedded expert modules power
    10 A I/O power segment
    0.33 A main supply
    peak current
    100 kA <= 70 s)main supply
    25 kA <= 500 s)I/O power segment
    50 kA <= 150 s)embedded expert modules power
    1.2 A > 70 s)main supply
    maximum power consumption in W
    17.22 W
    execution time per instruction
    22 ns Boolean
    memory description
    Flash 128 MB
    Internal RAM 64 MB
    realtime clock
    Without any user calibration < 30 s/month 77 °F (25 °C)
    With user calibration <= 6 s/month
    data backed up
    Variables of type retain and retain persistent CR2477M Renata, 1.5 years
    integrated connection type
    1 isolated serial link female RJ45 Modbus master/slave RTU/ASCII or character mode ASCII RS232/RS485 300...115200 bps
    1 isolated serial link female RJ45 Ethernet Modbus TCP/IP slave 10BASE-T/100BASE-TX
    1 isolated serial link mini B USB 480 Mbit/s
    1 isolated serial link USB type A 480 Mbit/s
    2 free slots PCI
    1 CANopen male SUB-D 9 CANopen master
    transmission rate
    125 kbit/s 1640.42 ft (500 m) CANopen
    250 kbit/s 820.21 ft (250 m) CANopen
    50 kbit/s 3280.84 ft (1000 m) CANopen
    500 kbit/s 328.08 ft (100 m) CANopen
    10 kbit/s 16404.20 ft (5000 m) CANopen
    1000 kbit/s 13.12 ft (4 m) CANopen
    20 kbit/s 8202.10 ft (2500 m) CANopen
    800 kbit/s 82.02 ft (25 m) CANopen
    counting input number
    8 200 kHz
    local signalling
    1 LED per channel I/O state
    1 LED CAN0 STS
    1 LED MBS COM
    1 LED green/red APP0
    1 LED green/red APP1
    1 LED green/red Eth NS (Ethernet network status)
    1 LED green/red Eth ST (Ethernet status)
    1 LED green/red RUN/MS (module status)
    1 LED green/red USB host
    1 LED green/yellow Eth LA (Ethernet activity)
    1 LED red BATT (battery status)
    marking
    CE
    mounting support
    Symmetrical DIN rail
    width
    10.33 in (262.5 mm)
    height
    3.90 in (99 mm)
    depth
    3.35 in (85 mm)
    net weight
    1.76 lb(US) (0.8 kg)
    Environment
    standards
    CSA C22.2 No 213
    UL 508
    CSA C22.2 No 142
    IEC 61131-2
    product certifications
    CSA
    CULus
    GOST-R
    C-Tick
    ambient air temperature for operation
    32…131 °F (0…55 °C) without horizontal installation)
    32…140 °F (0…60 °C) with derating factor horizontal installation)
    32…122 °F (0…50 °C) vertical installation)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20IEC 61131-2
    pollution degree
    2 IEC 60664
    operating altitude
    0...6561.68 ft (0...2000 m)
    storage altitude
    0.00…9842.52 ft (0…3000 m)
    vibration resistance
    1 gn 8.4…150 Hz DIN rail
    3.5 mm 5…8.4 Hz DIN rail
    shock resistance
    15 gn 11 ms
    resistance to electrostatic discharge
    4 kV on contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    0.91 V/m (1 V/m) 2...2.7 GHz EN/IEC 61000-4-3
    9.14 V/m (10 V/m) 80...2000 MHz EN/IEC 61000-4-3
    resistance to fast transients
    1 kV EN/IEC 61000-4-4 I/O)
    1 kV EN/IEC 61000-4-4 shielded cable)
    2 kV EN/IEC 61000-4-4 power lines)
    surge withstand
    0.5 kV differential mode EN/IEC 61000-4-5
    1 kV common mode EN/IEC 61000-4-5
    disturbance radiated/conducted
    CISPR 11
    Ordering and shipping details
    Category
    22532 - M258 PLC
    Discount Schedule
    PC12
    GTIN
    00785901684770
    Package weight(Lbs)
    1.03 kg (2.28 lb(US))
    Returnability
    No
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages27
    • English19
    • Chinese9
    • French14
    • German9
    • Italian9
    • Spanish12
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 2/3/17
    Size pdf
    Size 2.1 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M258 Logic Controller, Hardware Guide (Version 08)
    Description
    The purpose of this document is to: - show you how to install and operate your controller, - show you how to connect the controller to a programming device equipped with SoMachine software - help you understand how to interface the controller with I/O modules, HMI and other devices - help you become familiar with the controller features.
    Size pdf
    Size 4.5 MB
    Date 1/3/18
    Description
    The purpose of this document is to: - show you how to install and operate your controller, - show you how to connect the controller to a programming device equipped with SoMachine software - help you understand how to interface the controller with I/O modules, HMI and other devices - help you become familiar with the controller features.
    Modicon M258 Logic Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    Size pdf
    Size 8.1 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M258 Logic Controller.
    SoMachine Compatibility and Migration, User Guide (Version 06)
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    Size pdf
    Size 560.2 KB
    Date 1/2/18
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    Modicon M258 Logic Controller, Guide de programmation (Version 09)
    Description
    Ce document a pour but de vous aider à programmer et utiliser votre Modicon M258 Logic Controller.
    Size pdf
    Size 8.4 MB
    Date 3/1/18
    Description
    Ce document a pour but de vous aider à programmer et utiliser votre Modicon M258 Logic Controller.
    Modicon M258 Logic Controller, Guide de référence du matériel (Version 08)
    Description
    Les objectifs de ce document sont les suivants : - décrire comment installer et utiliser votre contrôleur, - décrire comment raccorder le contrôleur à un équipement de programmation équipé du logiciel SoMachine, - comprendre comment interfacer le contrôleur avec des modules d'E/S, des IHM et d'autres équipements, - présenter les fonctionnalités du contrôleur.
    Size pdf
    Size 4.6 MB
    Date 3/1/18
    Description
    Les objectifs de ce document sont les suivants : - décrire comment installer et utiliser votre contrôleur, - décrire comment raccorder le contrôleur à un équipement de programmation équipé du logiciel SoMachine, - comprendre comment interfacer le contrôleur avec des modules d'E/S, des IHM et d'autres équipements, - présenter les fonctionnalités du contrôleur.
    SoMachine - Compatibilité et migration, Guide utilisateur (Version 06)
    Description
    Ce document fournit des informations qui vous aident à maintenir la compatibilité de votre application SoMachine, projet, micrologiciel d’équipement, application Vijeo Designer, description d’équipement et d’autres aspects de votre installation, lors de la migration vers des versions plus évoluées de SoMachine ainsi que leurs bibliothèques et logiciels.
    Size pdf
    Size 587.2 KB
    Date 2/1/18
    Description
    Ce document fournit des informations qui vous aident à maintenir la compatibilité de votre application SoMachine, projet, micrologiciel d’équipement, application Vijeo Designer, description d’équipement et d’autres aspects de votre installation, lors de la migration vers des versions plus évoluées de SoMachine ainsi que leurs bibliothèques et logiciels.
    Modicon TM5 / TM7 Flexible System, Guide d'installation et de planification (Version 05)
    Description
    Ce guide fournit les informations dont vous avez besoin pour planifier et installer un système Système TM5. Cette installation associe un contrôleur, des modules de distribution d'alimentation, des tranches d'extension et des accessoires associés. Ce guide contient : - une présentation et une description du Système TM5 ; - les informations et les éléments à prendre en compte pour planifier votre installation ; - la procédure d'installation du Système TM5 ; - les informations permettant de mettre en service et diagnostiquer votre installation.
    Size pdf
    Size 15.8 MB
    Date 4/1/17
    Description
    Ce guide fournit les informations dont vous avez besoin pour planifier et installer un système Système TM5. Cette installation associe un contrôleur, des modules de distribution d'alimentation, des tranches d'extension et des accessoires associés. Ce guide contient : - une présentation et une description du Système TM5 ; - les informations et les éléments à prendre en compte pour planifier votre installation ; - la procédure d'installation du Système TM5 ; - les informations permettant de mettre en service et diagnostiquer votre installation.
    Modicon M258 Logic Controller, Guía de programación (Version 09)
    Description
    El objetivo de este documento es ayudar a programar y poner en funcionamiento su Modicon M258 Logic Controller.
    Size pdf
    Size 8.6 MB
    Date 3/1/18
    Description
    El objetivo de este documento es ayudar a programar y poner en funcionamiento su Modicon M258 Logic Controller.
    Modicon M258 Logic Controller, Guía de hardware (Version 08)
    Description
    La finalidad de este documento es: - Mostrarle cómo instalar y manejar el controlador. - Mostrarle cómo conectar el controlador a un dispositivo de programación equipado con el software SoMachine. - Ayudarle a comprender cómo confeccionar la interfaz entre el controlador, los módulos de E/S, HMI y otros dispositivos. - Ayudarle a familiarizarse con las características del controlador.
    Size pdf
    Size 4.7 MB
    Date 3/1/18
    Description
    La finalidad de este documento es: - Mostrarle cómo instalar y manejar el controlador. - Mostrarle cómo conectar el controlador a un dispositivo de programación equipado con el software SoMachine. - Ayudarle a comprender cómo confeccionar la interfaz entre el controlador, los módulos de E/S, HMI y otros dispositivos. - Ayudarle a familiarizarse con las características del controlador.
    SoMachine - Compatibilidad y migración, Guía del usuario (Version 06)
    Description
    Este documento proporciona información para ayudarle a mantener la compatibilidad de la aplicación de SoMachine, el proyecto, el firmware de dispositivo, la aplicación de Vijeo-Designer, la descripción del dispositivo y otras cuestiones relativas a la instalación al migrar a versiones más avanzadas de SoMachine y sus softwares y bibliotecas compatibles.
    Size pdf
    Size 572.4 KB
    Date 2/1/18
    Description
    Este documento proporciona información para ayudarle a mantener la compatibilidad de la aplicación de SoMachine, el proyecto, el firmware de dispositivo, la aplicación de Vijeo-Designer, la descripción del dispositivo y otras cuestiones relativas a la instalación al migrar a versiones más avanzadas de SoMachine y sus softwares y bibliotecas compatibles.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for TM258LF42DR: compact base M258 - 42 I/O - 24 V DC - Relay - CANopen (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM258LF42DR: compact base M258 - 42 I/O - 24 V DC - Relay - CANopen (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM258LF42DR: compact base M258 - 42 I/O - 24 V DC - Relay - CANopen (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 195.5 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 842.4 KB
    Date 2/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Description
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 10/12/17
    Size pdf
    Size 2 MB
    Date 7/28/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 691.5 KB
    Date 1/1/17
    Size pdf
    Size 173.6 KB
    Date 12/1/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Description
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 562.5 KB
    Date 6/19/18
    Size pdf
    Size 232.5 KB
    Date 4/23/18
    Size pdf
    Size 2.7 MB
    Date 8/26/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 605.1 KB
    Date 1/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Description
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    compact base M258 - 42 I/O - 24 V DC - Relay - CANopen
  • View more View less

    Software and Firmware

    Language
    • English3
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    M258 LMC058 Firmware (Version 4.0.3.6)
    Files in document
    Description
    Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware (or v2.0.31.40 for application still in SoMachine v3).
    Size zip
    Size 29.3 MB
    Date 9/13/18
    Files in document
    Description
    Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware (or v2.0.31.40 for application still in SoMachine v3).
    M258 LMC058 Firmware (Version 2.0.31.40)
    Files in document
    Description
    Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware v2.0.31.40 for application still in SoMachine v3. (v4.0.3.6 for SoMachine v4)
    Size zip
    Size 13.2 MB
    Date 9/13/18
    Files in document
    Description
    Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware v2.0.31.40 for application still in SoMachine v3. (v4.0.3.6 for SoMachine v4)
    Firmware - Updates
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 815.7 KB
    Date 9/13/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /