USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Premium PAC
Schneider Eletric TSXDEY16FK Picture

TSXDEY16FK

Schneider Eletric TSXDEY16FK Picture
TSXDEY16FK

discrete input module Modicon Premium - 16 I 24 V DC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete input module
    discrete input number
    16 current sink isolated fast EN/IEC 61131-2 type 1
    discrete input voltage
    24 V DC positive
    sensor power supply
    19…30 V
    discrete input current
    3.5 mA
    Complementary
    voltage state 1 guaranteed
    >= 11 V
    current state 1 guaranteed
    >= 3 mA
    voltage state 0 guaranteed
    <= 5 V
    current state 0 guaranteed
    <= 1.5 mA
    input impedance
    6300 Ohm at state 1
    response time
    0.1...7.5 ms
    isalotion resistance
    < 10 MOhm 500 V DC
    power dissipation
    (1.2 W + 0.1 W x No of channels used)
    electrical connection
    HE-10 connector
    marking
    CE
    current consumption
    250 mA 5 V DC
    75 mA 24 V DC
    module format
    Standard
    net weight
    0.66 lb(US) (0.3 kg)
    Environment
    dielectric strength
    1500 V AC 50/60 Hz
    standards
    CSA C22.2 No 213 Class I Division 2 Group A
    92/31/EEC
    UL 508
    EN/IEC 61131-2
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group D
    93/68/EEC
    89/336/EEC
    73/23/EEC
    CSA C22.2 No 142
    IEC 60664
    product certifications
    BV
    DNV
    ABS
    RINA
    GL
    LR
    RMRS
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901725510
    Package weight(Lbs)
    0.41 kg (0.91 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English12
    • French11
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert - Discrete I/O modules, User Manual (Version 10)
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Size pdf
    Size 5 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Version 10)
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Size pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Premium et Atrium sous EcoStruxure™ Control Expert, Processeurs, racks et modules d'alimentation, Manuel de mise en oeuvre (Version 10)
    Description
    Ce manuel décrit la mise en oeuvre matérielle des automates Premium et Atrium et de leurs accessoires principaux.
    Size pdf
    Size 3.7 MB
    Date 12/1/18
    Description
    Ce manuel décrit la mise en oeuvre matérielle des automates Premium et Atrium et de leurs accessoires principaux.
    Premium et Atrium sous EcoStruxure™ Control Expert - Modules d'E/S TOR, Manuel utilisateur (Version 10)
    Description
    Ce manuel présente la mise en oeuvre matérielle et logicielle des modules TOR pour automates Premium et Atrium.
    Size pdf
    Size 5.3 MB
    Date 12/1/18
    Description
    Ce manuel présente la mise en oeuvre matérielle et logicielle des modules TOR pour automates Premium et Atrium.
    Premium y Atrium con EcoStruxure™ Control Expert, Procesadores, bastidores y módulo de fuente de alimentación, Manual de instalación (Version 12)
    Description
    En este manual se describe la instalación del hardware de las gamas Premium y Atrium de PLC y sus principales accesorios
    Size pdf
    Size 3.7 MB
    Date 12/1/18
    Description
    En este manual se describe la instalación del hardware de las gamas Premium y Atrium de PLC y sus principales accesorios
    Premium y Atrium con EcoStruxure™ Control Expert - Módulos de E/S binarios, Manual de usuario (Version 12)
    Description
    En este manual se describe la instalación del hardware y el software de los módulos binarios para los PLC Premium y Atrium.
    Size pdf
    Size 5.4 MB
    Date 12/1/18
    Description
    En este manual se describe la instalación del hardware y el software de los módulos binarios para los PLC Premium y Atrium.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size PDF
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    Size pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /