USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Premium PAC
Schneider Eletric TSXH5744M Picture

TSXH5744M

Schneider Eletric TSXH5744M Picture
TSXH5744M

Unity hot standby processor - 1 racks(6/8/12 slots) - 4 com module processor

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Unity Hot Standby processor
    software designation
    Unity Pro
    Complementary
    number of racks
    1 6/8/12 slots
    number of slots
    6
    12
    8
    discrete I/O processor capacity
    2048 I/O
    analogue I/O processor capacity
    256 I/O
    number of application specific channel
    64
    number of process control channel
    20 up to 60 simple loops
    integrated connection type
    Non isolated serial link female mini DIN RS485)19.2 kbit/s)
    Ethernet TCP/IP RJ45
    USB port USB type A12 Mbit/s)
    port Ethernet
    10BASE-T/100BASE-TX
    communication module processor capacity
    4
    memory description
    Internal RAM (with PCMCIA card) 2048 kB program
    Internal RAM (with PCMCIA card) 440 kB data
    Internal RAM (without PCMCIA card) 440 kB program and data
    PCMCIA card 16384 kB additional data storage
    maximum size of object areas
    32464 %MWi internal words located internal data
    32760 %KWi constant words located internal data
    440 kB data exchanged via CPU Sync link
    8056 %Mi located internal bits
    Unlimited (DFB and EFB function blocks) unlocated internal data
    Unlimited (elementary and derived data) unlocated internal data
    application structure
    1 master task
    execution time per instruction
    0.039...0.057 µs Boolean without PCMCIA card
    0.048...0.057 µs Boolean with PCMCIA card
    0.054...0.073 µs word or fixed-point arithmetic with PCMCIA card
    0.054...0.073 µs word or fixed-point arithmetic without PCMCIA card
    0.055...0.063 µs floating points with PCMCIA card
    0.055...0.063 µs floating points without PCMCIA card
    number of instructions per ms
    11.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic with PCMCIA card
    11.4 Kinst/ms 65 % Boolean + 35 % fixed arithmetic without PCMCIA card
    15.75 Kinst/ms 100 % Boolean with PCMCIA card
    15.75 Kinst/ms 100 % Boolean without PCMCIA card
    system overhead
    1 ms master task
    marking
    CE
    local signalling
    Ethernet TCP/IP port ready (RUN) 1 LED green)
    Processor running (RUN) 1 LED green)
    Collision detection (COL) 1 LED red)
    Ethernet TCP/IP port fault (ERR) 1 LED red)
    I/O module or configuration fault (I/O) 1 LED red)
    Processor or system fault (ERR) 1 LED red)
    Activity on TER or AUX terminal port (TER) 1 LED yellow)
    Ethernet link diagnostics (STS) 1 LED yellow)
    Reception activity (RX) 1 LED yellow)
    Transmission activity (TX) 1 LED yellow)
    current consumption
    1880 mA 5 V DC
    module format
    Double
    net weight
    1.34 lb(US) (0.61 kg)
    Environment
    standards
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group C
    73/23/EEC
    IEC 61131-2
    92/31/EEC
    89/336/EEC
    CSA C22.2 No 142
    CSA C22.2 No 213 Class I Division 2 Group D
    UL 508
    93/68/EEC
    product certifications
    RINA
    BV
    DNV
    GL
    LR
    RMRS
    ABS
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558-TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901669210
    Package weight(Lbs)
    2.41 lb(US) (1.095 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English13
    • French11
    • Spanish4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium using EcoStruxure™ Control Expert- Hot Standby, User Manual (Version 13)
    Description
    This manual presents information necessary to configure and operate your Premium Hot Standby System consisting of the Premium Hot Standby processor (TSX H57 24M or TSX H57 44M) and the Control Expert software. It also discusses the implementation of redundant I/O consistent with the Hot Standby system, including Discrete, Analog, and Ethernet I/O using the TSX ETY 4103 / 5103 modules. Finally, this manual provides information regarding device communication using Modbus and other Premium Ethernet services, and places the Hot Standby in context of a larger distributed system involving HMI / SCADA and remote network devices.
    Size pdf
    Size 4.5 MB
    Date 12/1/18
    Description
    This manual presents information necessary to configure and operate your Premium Hot Standby System consisting of the Premium Hot Standby processor (TSX H57 24M or TSX H57 44M) and the Control Expert software. It also discusses the implementation of redundant I/O consistent with the Hot Standby system, including Discrete, Analog, and Ethernet I/O using the TSX ETY 4103 / 5103 modules. Finally, this manual provides information regarding device communication using Modbus and other Premium Ethernet services, and places the Hot Standby in context of a larger distributed system involving HMI / SCADA and remote network devices.
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Version 10)
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Size pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Premium and Atrium using EcoStruxure™ Control Expert - Discrete I/O modules, User Manual (Version 10)
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Size pdf
    Size 5 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    EcoStruxure™ Control Expert - Operating Modes (Version 22)
    Description
    This document describes programming a Modicon M340, Premium, Atrium or Quantum PLC using the IEC 61131-3 conforming programming languages Function Block Diagram (FBD), Ladder Diagram (LD), Sequential Function Chart (SFC), |Instruction List (IL) and Structured Text (ST).
    Size pdf
    Size 25.7 MB
    Date 12/1/18
    Description
    This document describes programming a Modicon M340, Premium, Atrium or Quantum PLC using the IEC 61131-3 conforming programming languages Function Block Diagram (FBD), Ladder Diagram (LD), Sequential Function Chart (SFC), |Instruction List (IL) and Structured Text (ST).
    EcoStruxure™ Control Expert - OS Loader, User Manual (Version 16)
    Description
    This documentation presents OS Loader software and describes the communication principle with a CPU or module that can be updated.
    Size pdf
    Size 683.6 KB
    Date 12/1/18
    Description
    This documentation presents OS Loader software and describes the communication principle with a CPU or module that can be updated.
    Premium sous EcoStruxure™ Control Expert - Hot Standby, Guide utilisateur (Version 13)
    Description
    Ce manuel présente des informations nécessaires à la configuration et au fonctionnement de votre système de redondance d’UC Premium comprenant un processeur correspondant (TSX H57 24M ou TSX H57 44M) ainsi que le logiciel Unity Pro. Il décrit également la mise en oeuvre des E/S redondantes compatibles avec lesystème de redondance d’UC, y compris les E/S TOR, analogiques et Ethernet utilisant les modules TSX ETY 4103 / 5103. Finalement, ce manuel propose des informations sur la communication des équipements utilisant les services Ethernet Modbus et Premium, et intègre l’automate redondant dans un système distribué plusimportant, comprenant des équipements IHM/SCADA et des équipements de réseau distants.
    Size pdf
    Size 4.3 MB
    Date 12/1/18
    Description
    Ce manuel présente des informations nécessaires à la configuration et au fonctionnement de votre système de redondance d’UC Premium comprenant un processeur correspondant (TSX H57 24M ou TSX H57 44M) ainsi que le logiciel Unity Pro. Il décrit également la mise en oeuvre des E/S redondantes compatibles avec lesystème de redondance d’UC, y compris les E/S TOR, analogiques et Ethernet utilisant les modules TSX ETY 4103 / 5103. Finalement, ce manuel propose des informations sur la communication des équipements utilisant les services Ethernet Modbus et Premium, et intègre l’automate redondant dans un système distribué plusimportant, comprenant des équipements IHM/SCADA et des équipements de réseau distants.
    Premium et Atrium sous EcoStruxure™ Control Expert, Processeurs, racks et modules d'alimentation, Manuel de mise en oeuvre (Version 10)
    Description
    Ce manuel décrit la mise en oeuvre matérielle des automates Premium et Atrium et de leurs accessoires principaux.
    Size pdf
    Size 3.7 MB
    Date 12/1/18
    Description
    Ce manuel décrit la mise en oeuvre matérielle des automates Premium et Atrium et de leurs accessoires principaux.
    EcoStruxure™ Control Expert - OS Loader, Manuel utilisateur (Version 16)
    Description
    Cette documentation présente le logiciel OS Loader et décrit le principe de communication avec un processeur (CPU) ou un module qui peut être mis à jour.
    Size pdf
    Size 754.2 KB
    Date 12/1/18
    Description
    Cette documentation présente le logiciel OS Loader et décrit le principe de communication avec un processeur (CPU) ou un module qui peut être mis à jour.
    EcoStruxure™ Control Expert - Modes de fonctionnement (Version 22)
    Description
    Ce document décrit le processus de programmation d'un automate Modicon M340, Premium, Atrium ou Quantum à l'aide des langages de programmation conformes à la norme CEI 61131-3 : langage à blocs fonction (FBD), langage à contacts (LD), diagramme fonctionnel en séquence (SFC), liste d'instructions (IL) et littéral structuré (ST).
    Size pdf
    Size 27.9 MB
    Date 12/1/18
    Description
    Ce document décrit le processus de programmation d'un automate Modicon M340, Premium, Atrium ou Quantum à l'aide des langages de programmation conformes à la norme CEI 61131-3 : langage à blocs fonction (FBD), langage à contacts (LD), diagramme fonctionnel en séquence (SFC), liste d'instructions (IL) et littéral structuré (ST).
    Premium con EcoStruxure™ Control Expert - Hot Standby, Manual del usuario (Version 13)
    Description
    Este manual contiene la información necesaria para configurar y operar su sistema Premium Hot Standby, que consiste del procesador Premium Hot Standby (TSX H57 24M o TSX H57 44M) y el software Unity Pro. También aborda la implementación de E/S redundantes de acuerdo con el sistema Hot Standby, incluidas las E/Sdigitales, analógicas y de Ethernet que usan los módulos TSX ETY 4103/5103. Finalmente, este manual ofrece información sobre la comunicación de dispositivos que usan Modbus y otros servicios Ethernet Premium, y sitúa a Hot Standby en el contexto de un sistema distribuido más amplio que relaciona HMI/SCADA y otrosdispositivos de red remotos.
    Size pdf
    Size 4.3 MB
    Date 12/1/18
    Description
    Este manual contiene la información necesaria para configurar y operar su sistema Premium Hot Standby, que consiste del procesador Premium Hot Standby (TSX H57 24M o TSX H57 44M) y el software Unity Pro. También aborda la implementación de E/S redundantes de acuerdo con el sistema Hot Standby, incluidas las E/Sdigitales, analógicas y de Ethernet que usan los módulos TSX ETY 4103/5103. Finalmente, este manual ofrece información sobre la comunicación de dispositivos que usan Modbus y otros servicios Ethernet Premium, y sitúa a Hot Standby en el contexto de un sistema distribuido más amplio que relaciona HMI/SCADA y otrosdispositivos de red remotos.
    Premium y Atrium con EcoStruxure™ Control Expert, Procesadores, bastidores y módulo de fuente de alimentación, Manual de instalación (Version 12)
    Description
    En este manual se describe la instalación del hardware de las gamas Premium y Atrium de PLC y sus principales accesorios
    Size pdf
    Size 3.7 MB
    Date 12/1/18
    Description
    En este manual se describe la instalación del hardware de las gamas Premium y Atrium de PLC y sus principales accesorios
    EcoStruxure™ Control Expert - Modalidades de funcionamiento (Version 22)
    Description
    En este documento se describe la programación de un PLC Modicon M340,Premium, Atrium o Quantum con los lenguajes de programación de diagrama de bloques de funciones (FBD, Function Block Diagram), diagrama de Ladder (LD), gráfica de función secuencial (SFC, Sequential Function Chart), lista de instrucciones (IL, Instruction List) y texto estructurado (ST, Structured Text) según la norma IEC 61131-3.
    Size pdf
    Size 27.3 MB
    Date 12/1/18
    Description
    En este documento se describe la programación de un PLC Modicon M340,Premium, Atrium o Quantum con los lenguajes de programación de diagrama de bloques de funciones (FBD, Function Block Diagram), diagrama de Ladder (LD), gráfica de función secuencial (SFC, Sequential Function Chart), lista de instrucciones (IL, Instruction List) y texto estructurado (ST, Structured Text) según la norma IEC 61131-3.
    EcoStruxure™ Control Expert - OS Loader, Manual de usuario (Version 16)
    Description
    En este documento se presenta el software OS Loader y se describen los principios de comunicación con una CPU o módulo que pueden ser actualizados.
    Size pdf
    Size 741.7 KB
    Date 12/1/18
    Description
    En este documento se presenta el software OS Loader y se describen los principios de comunicación con una CPU o módulo que pueden ser actualizados.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size PDF
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /