Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mini- Vario and Vario
Schneider Eletric VCDN12 Picture

VCDN12

Green premium brand logo
Schneider Eletric VCDN12 Picture
VCDN12
Green premium brand logo

TeSys Mini-Vario - emergency stop switch disconnector - 12 A - on door

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 90.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys Mini-VARIO
    device short name
    VCDN
    product or component type
    Emergency stop switch disconnector
    performance level
    Standard
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    DC
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks 0.16…0.31 in (4…8 mm)
    Complementary
    marking
    0 - 1
    mounting support
    Handle door
    Switch door
    fixing mode
    Hole 0.89 in (22.5 mm) handle
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ith] conventional free air thermal current
    12 A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ie] rated operational current
    8.1 A AC-23)400 V
    rated operational power in W
    3 kW 230...240 V AC-23A)
    4 kW 400...415 V AC-23A)
    5.5 kW 500 V AC-23A)
    7.5 kW 690 V AC-23A)
    1.5 kW 230...240 V AC-3)
    3 kW 400...415 V AC-3)
    4 kW 500 V AC-3)
    4 kW 690 V AC-3)
    intermittent duty class
    30
    Making capacity ( I Rms)
    120 A 400 V AC-21A
    120 A 400 V AC-22A
    120 A 400 V AC-23A
    [Icm] rated short-circuit making capacity
    0.5 kA 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    140 A 400 V 1 s
    rated conditional short-circuit current
    6 kA 400 V 12 A aM
    6 kA 400 V 12 A gG
    breaking capacity
    120 kA 400 V AC-21A)
    120 kA 400 V AC-22A)
    120 kA 400 V AC-23A)
    device composition
    Handle
    Switch
    mechanical durability
    50000 cycles
    electrical durability
    30000 cycles DC-1...5
    50000 cycles AC-21
    suitability for isolation
    Yes
    connections - terminals
    Power circuit screw clamp terminals 0.01 in² (4 mm²) flexible - with cable end
    Power circuit screw clamp terminals 0.01 in² (4 mm²) solid
    tightening torque
    Power circuit 6.20 lbf.in (0.7 N.m) screw clamp terminals
    handle front plate dimension
    60 x 60 mm
    Maximum Height
    2.36 in (60 mm)
    width
    2.36 in (60 mm)
    Net Weight
    0.39 lb(US) (0.177 kg)
    Environment
    standards
    IEC 60947-3
    product certifications
    GL
    CCC
    UL
    CSA
    protective treatment
    TC
    IP degree of protection
    IP65
    mechanical robustness
    Vibrations 10...150 Hz 5 gn) IEC 60068-2-6
    Shocks 11 ms 15 gn) IEC 60068-2-27
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    Ordering and shipping details
    Category
    21730 - V VARIO SWITCH
    Discount Schedule
    CP1
    GTIN
    00785901759874
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.39 lb(US) (0.18 kg)
    Returnability
    Yes
    Country of origin
    CZ
    Packing Units
    Package 1 Height
    0.850 dm
    Package 1 width
    0.900 dm
    Package 1 Length
    1.250 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    prp.document.label.format pdf
    Size 4.1 MB
    Date 7/22/20
    prp.document.label.format pdf
    Size 6.7 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 10.7 MB
    Date 4/8/16
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 4.4 MB
    Date 6/11/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 609.4 KB
    Date 4/7/16
    Files in document
    pdf
    270.9 KB
    stp
    338.4 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 6/1/15
    prp.document.label.format pdf
    Size 2.2 MB
    Date 4/10/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VCDN12 : VCDN12_ROHS_CHINA_DECLARATION
    Description
    VCDN12_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    VCDN12_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VCDN12 : VCDN12_ROHS_DECLARATION
    Description
    VCDN12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    VCDN12_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.5 KB
    Date 8/22/16
    prp.document.label.format pdf
    Size 416.1 KB
    Date 6/21/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.