Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys VLS
Schneider Eletric VLS3P125R2 Picture

VLS3P125R2

Schneider Eletric VLS3P125R2 Picture
VLS3P125R2

TeSys VLS - Body switch disconnector - 3 poles - 125 A - on DIN rail

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 155.34 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys VARIO LS
    device short name
    VLS3P
    product or component type
    Switch body
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Black
    handle front plate colour
    Grey
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    1 padlock 0.16 in (4 mm)
    marking
    0 - 1
    mounting support
    Back DIN rail
    fixing mode
    By clips back
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    125 A 131 °F (55 °C)
    [Ithe] conventional enclosed thermal current
    100 A
    [Ie] rated operational current
    47 A AC-23A Ue: 690 V
    100 A Ue: 600 V UL98
    125 A AC-21A Ue: 400 V
    125 A AC-21A Ue: 500 V
    125 A AC-21A Ue: 690 V
    125 A AC-22A Ue: 400 V
    125 A AC-22A Ue: 500 V
    125 A AC-22A Ue: 690 V
    125 A AC-23A Ue: 400 V
    100 A AC-23A Ue: 500 V
    rated operational power in W
    45 kW 500 V AC-23A)
    45 kW 690 V AC-23A)
    55 kW 400 V AC-23A)
    intermittent duty class
    Class 120 - 60 %
    Making capacity ( I Rms)
    187.5 A 690 V AC-21A
    375 A 690 V AC-22A
    1250 A 690 V AC-23A
    [Icm] rated short-circuit making capacity
    3550 A 690 V
    [Icw] rated short-time withstand Rms current
    2500 A 690 V 1 s
    rated conditional short-circuit current
    50 kA 400 V 125 A gG
    breaking capacity
    187.5 A 690 V AC-21A)
    375 A 690 V AC-22A)
    1000 A 690 V AC-23A)
    device composition
    Switch
    Handle
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-21
    connections - terminals
    Power circuit screw clamp terminals 0.08 in² (50 mm²) solid
    Power circuit screw clamp terminals 0.11 in² (70 mm²) flexible - without cable end
    tightening torque
    Power circuit 44.25…53.10 lbf.in (5…6 N.m) screw clamp terminals
    height
    2.95 in (75 mm)
    width
    2.76 in (70 mm)
    depth
    3.94 in (100 mm)
    net weight
    0.80 lb(US) (0.365 kg)
    color
    Grey
    Environment
    standards
    IEC 60947-3
    UL98
    CSA C22.2 No 4
    product certifications
    GL
    IP degree of protection
    IP20 IEC 60529
    mechanical robustness
    Vibrations 2...100 Hz Fc 0.7 g) IEC 60068-2-6
    Shocks 11 ms Ea 15 gn) IEC 60068-2-27
    ambient air temperature for operation
    -13…131 °F (-25…55 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-11
    Ordering and shipping details
    Category
    21734 - TESYS VLS DISCONNECT SWITCHES
    Discount Schedule
    CP1
    GTIN
    00785901560524
    Returnability
    Yes
    Country of origin
    IT
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    • Italian4
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    VLS3P125R2 3D Model (Version 1.0)
    Files in document
    pdf
    153.1 KB
    stp
    670.7 KB
    Description
    TeSys VLS 3D CAD Model for VLS3P125R2 Body switch disconnector, 3P, 125A, on DIN rail. Available as 3D PDF and STP. Device short name VLS3P
    prp.document.label.format zip
    Size 823.8 KB
    Date 11/9/17
    Files in document
    pdf
    153.1 KB
    stp
    670.7 KB
    Description
    TeSys VLS 3D CAD Model for VLS3P125R2 Body switch disconnector, 3P, 125A, on DIN rail. Available as 3D PDF and STP. Device short name VLS3P
    COMPLETE W/RED HANDLE 125A (Version 1.0)
    Files in document
    dwf
    9.8 KB
    dwg
    80.2 KB
    dxf
    300.4 KB
    pdf
    14.9 KB
    prp.document.label.format zip
    Size 405.4 KB
    Date 1/30/17
    Files in document
    dwf
    9.8 KB
    dwg
    80.2 KB
    dxf
    300.4 KB
    pdf
    14.9 KB
    CAD file (on TraceParts) for VLS3P125R2: TeSys VLS - Body switch disconnector - 3 poles - 125 A - on DIN rail (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for VLS3P125R2: TeSys VLS - Body switch disconnector - 3 poles - 125 A - on DIN rail (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 723.6 KB
    Date 2/15/18
    Files in document
    stp
    492.6 KB
    pdf
    231 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 9/13/17
    prp.document.label.format pdf
    Size 834.9 KB
    Date 10/13/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P125R2 : VLS3P125R2_ROHS_CHINA_DECLARATION
    Description
    VLS3P125R2_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    VLS3P125R2_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 330.9 KB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P125R2 : VLS3P125R2_ROHS_DECLARATION
    Description
    VLS3P125R2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    VLS3P125R2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VLS3P125R2 : VLS3P125R2_REACH_DECLARATION
    Description
    VLS3P125R2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    VLS3P125R2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /