Schneider Electric USA Website

Welcome to our website.

Select your location

View all Altivar IMC - Drives Controller
Schneider Eletric VW3A3521 Picture

VW3A3521

Schneider Eletric VW3A3521 Picture
VW3A3521

ATV IMC drive controller card type G generic

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 655.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar IMC
    product or component type
    Drive controller card
    module configuration
    Configured and programmed with SoMachine software
    product specific application
    -
    discrete I/O number
    16
    analogue I/O number
    4
    Complementary
    discrete input number
    6 input
    4 fast input
    discrete input type
    Configurable as single phase counter LI51, LI59
    Configurable for incremental encoder LI51, LI52
    Configurable for incremental encoder LI59, LI60
    discrete input logic
    Sink or source (positive/negative) input
    Positive logic (sink) fast input
    discrete input voltage
    24...30 V
    discrete input voltage type
    DC
    number of common point
    1 analogue output
    1 analogue input
    3 logic input
    voltage state 1 guaranteed
    >= 11 V logic input
    voltage state 0 guaranteed
    <= 5 V logic input
    input impedance
    500 Ohm analogue output
    4.4 kOhm logic input
    network frequency
    <= 100 kHz fast input (counter mode)
    <= 100 kHz fast input (encoder mode)
    discrete output number
    6 transistor output
    discrete output logic
    Positive logic (source)
    discrete output voltage
    24...30 V DC transistor output
    discrete output current
    2 A transistor output LO51...LO56)
    output compatibility
    Level 1 PLC transistor output
    absolute accuracy error
    +/- 1 % for a temperature variation 60 °C analogue input
    +/- 1 % for a temperature variation 60 °C analogue output
    short-circuit protection
    With output and fast output
    overvoltage protection
    With output and fast output
    overload protection
    With output and fast output
    analogue input number
    2
    analogue input type
    Configurable voltage or current
    analogue input range
    0...5 V
    0...20 mA
    analogue input resolution
    10 bits
    analogue output number
    2
    analogue output range
    0...20 mA
    analogue output resolution
    12 bits
    linearity error
    +/- 0.4 % of maximum value analogue input
    +/- 0.2 % of maximum value analogue output
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19…30 V
    memory description
    Internal RAM 2000 kB
    Flash 2000 kB
    Internal data storage (FRAM) 64 ko
    Program memory 1 Mo
    integrated connection type
    MDI/MDX port RJ45 Ethernet 10BASE-T/100BASE-TX
    Programmation port mini B USB 480 Mbit/s
    CANopen male SUB-D 9 CANopen master
    CANopen feature profile
    DS 301 V4.02
    DR 303-1
    level or class
    Class M20 - 32 CANopen
    communication service
    320 TPDOs and RPDOs maxi
    10 PDOs per slave (transmission/emission)
    transmission rate
    1000 kbit/s 65.62 ft (20 m) CANopen
    500 kbit/s 328.08 ft (100 m) CANopen
    250 kbit/s 820.21 ft (250 m) CANopen
    125 kbit/s 1640.42 ft (500 m) CANopen
    50 kbit/s 3280.84 ft (1000 m) CANopen
    20 kbit/s 8202.10 ft (2500 m) CANopen
    local signalling
    ETH (Ethernet activity) 1 LED green/yellow)
    NS (Network Status) 1 LED green/red)
    MS (Module Status) 1 LED green/red)
    CAN (CANopen activity) 1 LED green/red)
    USER (programmable) 1 LED green/red)
    electrical connection
    1 connector with removable screw terminal block - 3 contacts - <= 1 x 1.5 mm² - AWG 16 for connecting the 24 V DC power supply
    3 connectors with screw terminal block - <= 1 x 1.5 mm² - AWG 16 for inputs/outputs
    1 connector - mini B USB for programming with SoMachine software
    1 male connector - SUB-D 9 for connection to the CANopen bus
    1 connector - RJ45 for programming with SoMachine software/Ethernet Modbus TCP network
    tightening torque
    2.21 lbf.in (0.25 N.m)
    associated complete product
    ATV71
    ATV61
    TCSXCNAMUM3P
    net weight
    0.41 lb(US) (0.185 kg)
    Ordering and shipping details
    Category
    22135 - ATV61-71 ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901551911
    Returnability
    No
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English7
    • French4
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 26: Selection information for open AC drives, AC soft starters, enclosed soft starters and general information for AC drives support, training, and documentation. Replaces Digest 177 section 26; 0100CT1501_SEC-26
    Size pdf
    Size 1.8 MB
    Date 2/3/17
    Size pdf
    Size 1.6 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    SoMachine Compatibility and Migration, User Guide (Version 06)
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    Size pdf
    Size 560.2 KB
    Date 1/2/18
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    ATV IMC Drive Controller, Programming Guide (Version 10)
    Description
    The purpose of this document is to: - show you how to program and operate the ATV IMC. - help you understand how to program the ATV IMC functions. - help you become familiar with the ATV IMC functions.
    Size pdf
    Size 4.3 MB
    Date 4/1/17
    Description
    The purpose of this document is to: - show you how to program and operate the ATV IMC. - help you understand how to program the ATV IMC functions. - help you become familiar with the ATV IMC functions.
    ATV IMC Hardware Guide (Version 08)
    Description
    The purpose of this document is to: - show you how to install and operate your Integrated Machine Controller, - show you how to connect the ATV IMC option card to a programming device equipped with SoMachine software, - help you understand how to interface the ATV IMC option card with I/O modules and other devices, - help you become familiar with the ATV IMC option card features.
    Size pdf
    Size 2.4 MB
    Date 4/1/14
    Description
    The purpose of this document is to: - show you how to install and operate your Integrated Machine Controller, - show you how to connect the ATV IMC option card to a programming device equipped with SoMachine software, - help you understand how to interface the ATV IMC option card with I/O modules and other devices, - help you become familiar with the ATV IMC option card features.
    SoMachine - Compatibilité et migration, Guide utilisateur (Version 06)
    Description
    Ce document fournit des informations qui vous aident à maintenir la compatibilité de votre application SoMachine, projet, micrologiciel d’équipement, application Vijeo Designer, description d’équipement et d’autres aspects de votre installation, lors de la migration vers des versions plus évoluées de SoMachine ainsi que leurs bibliothèques et logiciels.
    Size pdf
    Size 587.2 KB
    Date 2/1/18
    Description
    Ce document fournit des informations qui vous aident à maintenir la compatibilité de votre application SoMachine, projet, micrologiciel d’équipement, application Vijeo Designer, description d’équipement et d’autres aspects de votre installation, lors de la migration vers des versions plus évoluées de SoMachine ainsi que leurs bibliothèques et logiciels.
    ATV IMC Drive Controller, Guide de programmation (Version 10)
    Description
    Les objectifs de ce document sont les suivants : - vous expliquer comment programmer et utiliser le contrôleur ATV IMC . - vous montrer comment programmer les fonctions du contrôleur ATV IMC . - vous familiariser à l'utilisation des fonctions du contrôleur ATV IMC.
    Size pdf
    Size 4.3 MB
    Date 4/1/17
    Description
    Les objectifs de ce document sont les suivants : - vous expliquer comment programmer et utiliser le contrôleur ATV IMC . - vous montrer comment programmer les fonctions du contrôleur ATV IMC . - vous familiariser à l'utilisation des fonctions du contrôleur ATV IMC.
    ATV IMC Drive Controller, Guide d'installation (Version 08)
    Description
    Les objectifs de ce document sont les suivants :- de vous expliquer comment installer et utiliser votre Contrôleur de Machine Intégré- de vous expliquer comment connecter la carte optionnelle ATV IMC à un dispositif de programmation équipé du logiciel SoMachine- de vous aider à comprendre comment interfacer la carte optionnelle ATV IMC avec des modules d’E/S et d’autres dispositifs- de vous aider à vous familiariser aux caractéristiques de la carte optionnelle ATV IMC.
    Size pdf
    Size 2.4 MB
    Date 4/1/14
    Description
    Les objectifs de ce document sont les suivants :- de vous expliquer comment installer et utiliser votre Contrôleur de Machine Intégré- de vous expliquer comment connecter la carte optionnelle ATV IMC à un dispositif de programmation équipé du logiciel SoMachine- de vous aider à comprendre comment interfacer la carte optionnelle ATV IMC avec des modules d’E/S et d’autres dispositifs- de vous aider à vous familiariser aux caractéristiques de la carte optionnelle ATV IMC.
    SoMachine - Compatibilidad y migración, Guía del usuario (Version 06)
    Description
    Este documento proporciona información para ayudarle a mantener la compatibilidad de la aplicación de SoMachine, el proyecto, el firmware de dispositivo, la aplicación de Vijeo-Designer, la descripción del dispositivo y otras cuestiones relativas a la instalación al migrar a versiones más avanzadas de SoMachine y sus softwares y bibliotecas compatibles.
    Size pdf
    Size 572.4 KB
    Date 2/1/18
    Description
    Este documento proporciona información para ayudarle a mantener la compatibilidad de la aplicación de SoMachine, el proyecto, el firmware de dispositivo, la aplicación de Vijeo-Designer, la descripción del dispositivo y otras cuestiones relativas a la instalación al migrar a versiones más avanzadas de SoMachine y sus softwares y bibliotecas compatibles.
    ATV IMC Drive Controller, Guía de programación (Version 10)
    Description
    La finalidad de este documento es: - Mostrarle cómo programar y manejar ATV IMC. - Ayudarle a comprender cómo programar las funciones de ATV IMC. - Ayudarle a familiarizarse con las funciones de ATV IMC.
    Size pdf
    Size 4.2 MB
    Date 4/1/17
    Description
    La finalidad de este documento es: - Mostrarle cómo programar y manejar ATV IMC. - Ayudarle a comprender cómo programar las funciones de ATV IMC. - Ayudarle a familiarizarse con las funciones de ATV IMC.
    ATV IMC Drive Controller, Guía de hardware (Version 08)
    Description
    La finalidad de este documento es:- Mostrarle cómo instalar y utilizar el controlador integrado de la máquina.- Mostrarle cómo conectar la tarjeta opcional ATV IMC a un dispositivo de programación equipado con el software SoMachine.- Mostrarle cómo interconectar la tarjeta opcional ATV IMC con los módulos de E/S y otros dispositivos.- Ayudarle a familiarizarse con las funciones de la tarjeta opcional ATV IMC.
    Size pdf
    Size 2.3 MB
    Date 4/1/14
    Description
    La finalidad de este documento es:- Mostrarle cómo instalar y utilizar el controlador integrado de la máquina.- Mostrarle cómo conectar la tarjeta opcional ATV IMC a un dispositivo de programación equipado con el software SoMachine.- Mostrarle cómo interconectar la tarjeta opcional ATV IMC con los módulos de E/S y otros dispositivos.- Ayudarle a familiarizarse con las funciones de la tarjeta opcional ATV IMC.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A3521 : ATV IMC drive controller card type G generic
    Description
    ATV IMC drive controller card type G generic
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    ATV IMC drive controller card type G generic
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A3521 : ATV IMC drive controller card type G generic
    Description
    ATV IMC drive controller card type G generic
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    ATV IMC drive controller card type G generic
  • View more View less

    Software and Firmware

    Language
    • English2
    Firmware - Released
    Format
    Size
    Date
    Add to My Documents
    Firmware version ATV IMC (Version 4.0.1.15)
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    Size zip
    Size 1.1 MB
    Date 11/10/15
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    Firmware version ATV-IMC (Version 1.1.2.15)
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    Size zip
    Size 1 MB
    Date 11/10/15
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.