USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar 58
Schneider Eletric VW3A58824 Picture

VW3A58824

Schneider Eletric VW3A58824 Picture
VW3A58824

fan kit for ATV58U90M2...D12M2 - size 4 and size 5

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    175.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part designation
    Fan kit
    accessory / separate part destination
    Variable speed drive
    Ordering and shipping details
    Category
    22058 - ATV58 OPTIONS AND ACCESSORIES
    Discount Schedule
    CP4C
    GTIN
    00785901863106
    Package weight(Lbs)
    1.01 kg (2.22 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 852.7 KB
    Date 8/12/02
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /