USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PacDrive 3 LMC Pro / LMC Eco
Schneider Eletric VW3E3001R050 Picture

VW3E3001R050

Schneider Eletric VW3E3001R050 Picture
VW3E3001R050

PacNet cable, 5 m

Show more characteristics
  • Price*
    66.63 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    PacDrive LMC motion controller
    product compatibility
    LMC Pro controller
    connector type
    RJ45/RJ45
    cable length
    16.40 ft (5 m)
    net weight
    11.02 lb(US) (5 kg)
    Ordering and shipping details
    Category
    18350-PACDRIVEM
    Discount Schedule
    PC52
    GTIN
    03606485292373
    Package weight(Lbs)
    0.60 lb(US) (0.270 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E3001R050_ROHS_CHINA_DECLARATION
    Description
    VW3E3001R050_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E3001R050_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E3001R050_ROHS_DECLARATION
    Description
    VW3E3001R050_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E3001R050_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E3001R050_REACH_DECLARATION
    Description
    VW3E3001R050_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    VW3E3001R050_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /