USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 62 & Motors
Schneider Eletric VW3E6003 Picture

VW3E6003

Schneider Eletric VW3E6003 Picture
VW3E6003

accessory kit - spare part for Lexium 62 power supply

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    90.45 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    accessory / separate part category
    Connection accessory
    product or component type
    Connector kit
    kit composition
    1 connection cable Sercos
    1 connector, CN4
    1 connector, CN5 24 V DC power supply
    1 connector, CN6 power supply
    1 connector, CN7 DC bus
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 servo drive
    Complementary
    length
    5.12 in (130 mm)
    net weight
    0.20 lb(US) (0.09 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    03606485306407
    Package weight(Lbs)
    0.68 kg (1.5 lb(US))
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /