USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric VW3E6018 Picture

VW3E6018

Schneider Eletric VW3E6018 Picture
VW3E6018

Single drive connectors for LXM52

Show more characteristics
  • Price*
    88.53 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    accessory / separate part category
    Connection accessory
    product or component type
    Connector kit
    range compatibility
    Lexium 52
    product compatibility
    LXM 52 servo drive
    Complementary
    net weight
    0.12 lb(US) (0.055 kg)
    Ordering and shipping details
    Category
    18350-PACDRIVEM
    Discount Schedule
    PC52
    GTIN
    03606485469867
    Package weight(Lbs)
    0.12 lb(US) (0.055 kg)
    Returnability
    No
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /