USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PacDrive 3 LMC Pro / LMC Eco
Schneider Eletric VW3E704100000 Picture

VW3E704100000

Schneider Eletric VW3E704100000 Picture
VW3E704100000

module Ethernet/IP slave - 2 x RJ45 connectors

Show more characteristics
  • Price*
    613.02 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon LMC078
    product or component type
    Ethernet/IP network module
    range compatibility
    Modicon LMC078
    product compatibility
    Motion controller
    Complementary
    physical interface
    RJ45
    port Ethernet
    10BASE-T/100BASE-T
    communication service
    Ethernet/IP adapter
    integrated connection type
    Ethernet/IP - 2 RJ45 100 Mbit/s
    Environment
    standards
    EN/IEC 61131-2 zone B
    CSA C22.2 No 142
    UL 508
    product certifications
    CSA
    CE
    CULus
    marking
    CE
    ambient air temperature for operation
    41…131 °F (5…55 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20IEC 61131-2
    pollution degree
    2
    operating altitude
    0...6561.68 ft (0...2000 m)
    vibration resistance
    10 m/s² direct mounting
    shock resistance
    100 m/s²
    Ordering and shipping details
    Category
    18353-PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    GTIN
    00785901967125
    Package weight(Lbs)
    0.20 lb(US) (0.089 kg)
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /