Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MGE Accessories
Schneider Eletric WSTS200A-OPT2-SPL3 Picture

WSTS200A-OPT2-SPL3

Schneider Eletric WSTS200A-OPT2-SPL3 Picture
WSTS200A-OPT2-SPL3

MGE STS 200A With TVSS Complete Set - Spare Part Kit Level 3

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 4 Weeks
    Physical
    depth
    14.17 in (36 cm)
    height
    25.98 in (66 cm)
    Net Weight
    27.56 lb(US) (12.5 kg)
    width
    14.57 in (37 cm)
    Ordering and shipping details
    Package weight(Lbs)
    31.97 lb(US) (14.5 kg)
    Packing Units
    Package 1 Height
    31.50 in (80 cm)
    Package 1 width
    19.69 in (50 cm)
    Package 1 Length
    11.81 in (30 cm)
    Contractual warranty
    Warranty
    1 year (parts only)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.