View all
Harmony XAC Medium-Duty Pendant Stations

XACA04RAM
XACA04RAM
PENDANT STATION 600VAC 10AMP XAC SPECIAL
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range of product Harmony XACproduct or component type Pendant control stationdevice short name XACAComplementary control station type Double insulatedenclosure material Polypropyleneelectrical circuit type Control circuitenclosure type Complete ready for usecontrol station composition 4 push-buttonsconnections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable endScrew clamp terminals, 2 x 1.5 mm² with or without cable endprotective treatment THambient air temperature for operation -13…158 °F (-25…70 °C)ambient air temperature for storage -40…158 °F (-40…70 °C)vibration resistance 15 gn 10…500 Hz)IEC 60068-2-6overvoltage category Class II IEC 61140IP degree of protection IP65 IEC 60529IK degree of protection IK08 EN 50102mechanical durability 1000000 cyclesOrdering and shipping details Category 22473 - PUSHBUTTON, PENDANTSDiscount Schedule CS2GTIN 00785901733652Package weight(Lbs) 0.91 kg (2 lb(US))Returnability NoCountry of origin MXOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages5
- English5
- French1
- Kazakh1
- Russian1
CatalogFormatSizeAdd to My DocumentsHarmony Type BW, SKYP, XACA Pendant Stations Catalog (Version 1.1)DescriptionThis catalog contains selection information, specifications, and dimensions for Type BW, SKYP, and XACA pendant stations.Size pdfSize 2.2 MBDate 7/31/13DescriptionThis catalog contains selection information, specifications, and dimensions for Type BW, SKYP, and XACA pendant stations.Instruction SheetFormatSizeAdd to My DocumentsXAC A... Pendant control stations, Instruction Sheet (Version 08)DescriptionInstructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702Size pdfSize 2.6 MBDate 3/1/15DescriptionInstructions for assembly, routine maintenance, and part replacement for XACA... pendant control stations. document AAV6147702-05 AAV614770205 AAV6147702EU RoHS DeclarationFormatSizeAdd to My DocumentsXACA04RAM_ROHS_DECLARATIONDescriptionXACA04RAM_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19DescriptionXACA04RAM_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsXACA04RAM_REACH_DECLARATIONDescriptionXACA04RAM_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19DescriptionXACA04RAM_REACH_DECLARATIONChina RoHS declarationFormatSizeAdd to My DocumentsXACA04RAM_ROHS_CHINA_DECLARATIONDescriptionXACA04RAM_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19DescriptionXACA04RAM_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.