View all
Harmony XAP, XB2 SL 22 mm Push Button Control Stations

XAPM5400
XAPM5400
die-cast empty control station - XAPM - zinc alloy - undrilled
Show more characteristics
XAPM5400 has not been replaced. Please contact your customer care center for more information.
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main range of product Harmony XAPproduct or component type Die-cast empty control stationdevice short name XAPMproduct front plate size 85 x 310 mmusable depth 2.93 in (74.5 mm)number of cut-out Undrilledcolour of base of enclosure Bluecolour of cover Bluematerial Aluminium alloycable entry 1 hole with blanking plug for cable gland 0.55 in (14 mm)1 hole without blanking plug for cable gland 0.55 in (14 mm)device mounting FlushIP degree of protection IP65 IEC 60529IP69 NF C 20-010IP69KEnvironment protective treatment TCambient air temperature for storage -40…158 °F (-40…70 °C)ambient air temperature for operation -40…158 °F (-40…70 °C)overvoltage category Class I IEC 60536Class I NF C 20-030Ordering and shipping details Category 18406-WORLD SERVICE PARTS(OTHER OP INT)Discount Schedule CS2GTIN 03389110660197Package weight(Lbs) 2.20 lb(US) (0.996 kg)Returnability NoOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English3
China RoHS declarationFormatSizeAdd to My DocumentsXAPM5400_ROHS_CHINA_DECLARATIONDescriptionXAPM5400_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/16/19DescriptionXAPM5400_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsXAPM5400_ROHS_DECLARATIONDescriptionXAPM5400_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/16/19DescriptionXAPM5400_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsXAPM5400_REACH_DECLARATIONDescriptionXAPM5400_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/16/19DescriptionXAPM5400_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.