USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZBY2484 Picture

ZBY2484

Green premium brand logo
Schneider Eletric ZBY2484 Picture
ZBY2484
Green premium brand logo

legend holder 30 x 40 mm with legend 8 x 27 mm with marking ADELANTE-O-ATRAS

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Legend holder
    accessory / separate part category
    Marking accessory
    Complementary
    material
    Plastic
    device composition
    Marked legend
    Legend holder
    accessory / separate part destination
    Ø 22 mm control or signalling unit
    For standard head
    range compatibility
    Harmony XB4
    Harmony XB5
    legend holder size
    30 x 40 mm
    marking
    White ADELANTE-O-ATRAS 1 black side, 1 red side
    language
    Spanish
    net weight
    0.00 lb(US) (0.002 kg)
    Ordering and shipping details
    GTIN
    03389110201253
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY2484_ROHS_DECLARATION
    Description
    ZBY2484_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    ZBY2484_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY2484_REACH_DECLARATION
    Description
    ZBY2484_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    ZBY2484_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY2484_ROHS_CHINA_DECLARATION
    Description
    ZBY2484_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    ZBY2484_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /