
+ 5
2 videos
Harmony. Solid state relay pre assembled. 2 A. zero voltage switching. spring sockets. input 16...30 V DC. output 24...250 V AC
SSL1A12BDPR
Discontinued on: 01 Dec 2024
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
Space saving in control cabinets due to 6mm width including socket
Silent and reliable due to the absence of moving contacts
IP67 and resistant to shocks, vibration and pollution: ideal for harsh industrial environments
Unlimited electrical endurance: reduce your maintenance and downtime costs
Wide control voltage for improved process stability even in the case of fluctuation control power supply voltage
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
11 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
27
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
453.00 ZAR

