
+ 9
2 videos
Harmony XVS. Editable voice alarms. black. mounting 96 mm DIN rail. NPN. 100...230V AC
XVSV9MBN
Unique IP65 protection rating for an electronic alarm
Integration of sound via SD card
Simple volume adjustment in the front panel, up to 97 dB
Flexibility of sound display with 6 input channels
Panel or wall mounting
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
78 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
18
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
4,846.00 ZAR

