
+ 4
Head for non illuminated push button. Harmony XB4. flush mounted blue projecting pushbutton push
ZB4FH6
Discontinued on: 14 Jul 2026
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
ZB4FH6 has not been replaced. Please contact your customer care centre for more information.
Chromium plated metal bezel
Wide range of operating temperature from -40°C to 70°C
Class I conforming to IEC 60536
Shock protection level up to IK06 rating
High vibration resistance with shake proof terminal screws
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
0.5 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
312.00 ZAR