Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the catalog numbers and specifications for field installable shunt trip and shunt close accessories for PowerPacT M frame, P frame, and R frame breakers?
The operating threshold is 0.7x to 1.1x Vn for shunt trip, 0.85x to 1.1x Vn for closing coil (closing coil is available for electrically operated P frame only).
The power consumption is 4.5 W or VA steady state, 200 W or VA for inrush.
Shunt trip (MX1) and shunt close (XF) circuits must be energized for a minimum of 200 ms.
Circuit breaker response time at Vn:
50 ms ±10 for shunt trip
55 ms for closing coil
The part numbers are the same for the shunt trips and shunt closes. They are just placed in different spots in the breakers.

Part Numbers:
S33658 for 12 Vdc
S33659 for 24/30 Vac/dc
S33660 for 48/60 Vac/dc
S33661 for 100/130 Vac/dc
S33662 for 200/250 Vac/dc
S33663 for 277 Vac
S33664 for 380/480 Vac

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings