Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Door Mounting the LK4 and GS2 Disconnect Switches
Issue:
Can the LK4 non-fusible or GS2 fusible disconnect switches be door mounted?

Product Line:
Operating Mechanisms and Disconnect Switches

Environment:
IEC Disconnect Switches

Cause:
Product Specifications

Resolution:
The LK4 and GS2 Switches are designed to be mounted onto the back pan of an enclosure only and cannot be door mounted.  For a UL98 type switch that can be door mounted, the VLS switches are the best choice and are available up to 125A.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings