Are standard enclosure for the Class 8903 Type L & LX lighting contactors available?
Issue:
What is the standard replacement enclosure for 8903 Type L & LX lighting contactors?
Product Line:
NEMA Lighting Contactor Class 8903 Type L and LX
Environment:
NEMA Contactors sold and used in the United States
Resolution:
Complete standard replacement enclosure are available and not as a repair parts like door and cover. Refer to table below for the part number.
Some of them are no longer available.
What is the standard replacement enclosure for 8903 Type L & LX lighting contactors?
Product Line:
NEMA Lighting Contactor Class 8903 Type L and LX
Environment:
NEMA Contactors sold and used in the United States
Resolution:
Complete standard replacement enclosure are available and not as a repair parts like door and cover. Refer to table below for the part number.
Some of them are no longer available.
| NEMA 1–Surface Mount | 9991LXG1 |
| NEMA 3R | 9991SDH1 |
| NEMA 4–Standard | 9991SDW1 |
| NEMA 4–With 2 Cvr Mtd. Clsng Plts | 9991SDW11 |
| NEMA 4X–Glass Polyester | 9991SDW20 |
| NEMA 12 | 9991SD11 |
| NEMA 1–Flush Mount Parts: | |
| Standard–Elec. held | 9991SDF13 |
| Standard–Mech. held | 9991SDF13 |
| Mounting Strap | 9991SDF2 |
| Pull Box | 9991SDF1 |
Released for: Schneider Electric Canada


Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and en expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.