Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What Are the Auxiliary Contact Part Numbers for LK Switches
Issue:
Auxiliary contacts for current LK3 and LK4 non-fusible disconnect switches

Product Line:
Operating Mechanisms and Disconnect Switches

Environment:
LK4 Non fusible Disconnect Switches

Resolution:
Part numbers for the auxiliary contacts are listed on the table below. See attachments for the instruction sheets.

Switch Amperes

Catalog No.

Description

30-60

MDSAN11

Auxiliary Contact 1 N.O. and 1 N.C.

30-60

MDSAN20

Auxiliary Contact 2 N.O.

100-400

LK4AD10N

Auxiliary Contact 1 N.O. and 1 N.C.

100-400

LK4AD20N

Auxiliary Contact 2 N.O.

600-1200

LK4AD30N

Auxiliary Contact Holder

600-1200

GS1AM110

Auxiliary Contact 1 N.O.

600-1200

GS1AM101

Auxiliary Contact 1 N.C.


Schneider Electric Canada

Attachment(s)
520332_01A55.pdf [5.5 MB]
IS 536776_01.pdf [941.41 KB]
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings