Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
UL file number for standard QO and HOM circuit breakers
Issue:
Is the file number for standard (non-GFI, EPD, AFI, CAFI, DF) QO and HOM breakers the same?

Product Line:
Circuit Breakers

Resolution:
The file number for the following QO and HOM breakers is E84967
HOM 15-70A, 1 & 2 pole
HOMT 15-50A, 1 & 2 pole (Tandem)
QOT 15-30A, 1 pole (Tandem)
QOU 80-100A, 1 & 2 pole;  QOUA 125A, 2 pole
HOM 80-100A, 2 pole
HOMA 110-125A, 2 pole
QO/B 40-100A, 3 pole
QOA/B, 40-100A;    QO-VH 40-100A, 2 pole
QOC/B 110-125A, 2 pole
QOM1 50-100A, 2 pole;   QOM1A  110-125A, 2 pole
HOMB 150-200A, 2 pole, Series 1
"QOU 10-70A, 1-2 pole;   10-60A, 3 pole
QOU/VH 30A, 2 pole"
QOU 70-100A, 3 pole
QO/B-PL 15-30A, 1 & 3 pole;   15-60A, 2 pole
QO/B 15-20A, 1 pole
HOM 15-20A, 1 pole
QO/B 15-70A, 1-2 pole;    15-60A, 3 pole

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings