Issue:
What does suffix 5237, 5238, and 5273 indicate on QO and QOB breakers?
Product Line:
QO and QOB Breaker, QO Load Center, NQ Panelboard
Resolution:
Ring terminals are available as a factory installed option. There is a +20% price adder.
What does suffix 5237, 5238, and 5273 indicate on QO and QOB breakers?
Product Line:
QO and QOB Breaker, QO Load Center, NQ Panelboard
Resolution:
Ring terminals are available as a factory installed option. There is a +20% price adder.
| Poles | Amp | Suffix |
| 1, 2, 3 | 10 - 30 A | 5237 |
| 1, 2 | 35 - 60 A | 5238 |
| 3 | 35 - 50 A | 5238 |
| 2 | 70 - 110 A | 5273 |
| 3 | 60 - 100 A | 5273 |
Released for: Schneider Electric Canada