What are the External Neutral Current Transformers for PowerPacT Molded Case Circuit Breakers?
Issue: Identifying the catalog number of external neutral current transformers for PowerPacT molded case circuit breakers
Product Line: Powerpact P-Frame Molded Case Circuit Breakers
Resolution:
The PowerPacT B and M-frame breakers does not have an external neutral CT. Please see the available external neutral CT below:
Note: The catalog number with [*] includes NCTWIRING kit.
Product Line: Powerpact P-Frame Molded Case Circuit Breakers
Resolution:
The PowerPacT B and M-frame breakers does not have an external neutral CT. Please see the available external neutral CT below:
| Use With | Sensor Rating | Catalog Number |
| H-Frame | 60-100 | S429521 |
| 150 | S430562 | |
| J-Frame | 250 | S430563 |
| L-Frame | 400-600 | S432575 |
| P-Frame | 250 | S33575 [*] |
| 400-1600 | S33576 [*] | |
| R-Frame | 250 | - |
| 400-1600 | S34036 [*] | |
| 2000 | S48896 [*] | |
| 3000 | S48182 [*] | |
| All | All | NCTWIRING |
Note: The catalog number with [*] includes NCTWIRING kit.