CP Series water flow switches are used to monitor the flow of liquid, such as water, glycol or other non-hazardous liquids, through pipes. When the liquid flow exceeds or falls below the default flow value, this Single-Pole, Double-Throw (SPDT) flow switch can open one circuit and close another at the same time. In typical applications, the CP Series flow switch can stop the compressor current when cooling water in a refrigeration system is cut off, protecting both the refrigerator itself and the entire refrigeration system from damage.
Soubory
Název souboru | ||
CP Series_Water Flow Switch_Install_F-28258-2.pdf
|
|
Související produkty
Výrobkové řady: