Naše značky

Vítejte na internetových stránkách společnosti Schneider Electric

Vítejte na našich internetových stránkách.
		
Jak vám dnes můžeme pomoci?
Please inform me about the right voltage level and type (AC or DC) of the probe of RM35LM33MW relay (2007 Zelio Control catalogue page 56)! I see it i...

Goals and Symptoms

Please inform me about the right voltage level and type (AC or DC) of the probe of RM35LM33MW relay (2007 Zelio Control catalogue page 56)! I see it is 12V, but it is not determined whether it is AC or DC.

Causes and Fixes

DC voltage would create an electrolysis in the liquid to detect.
The voltage of the probe terminal is 12V AC 500Hz. The frequency is design to optimize the detection in all conditions, without being perturbated by EMC


Legacy KB System (APS) Data: RESL201151 V1.0, Originally authored by LaBe on 01/27/2010, Last Edited by LaBe on 01/27/2010
Related ranges: Zelio Control