Finland

Tervetuloa Schneider Electricin verkkosivustolle

Tervetuloa sivustollemme.

Voit tarkistaa saatavilla olevat tuotteet valitsemalla toisen maan tai tutustua yritystietoihin siirtymällä globaalille sivustollemme.

Valitse toinen maa tai alue

 

Uniflair LE

Perimeter cooling for medium and large data center environments

Efficient room cooling with a low cost of ownership.

APC Brand Schneider Electric
Uniflair LE schneider.label Perimeter cooling for medium and large data center environments
  • Ominaisuudet

    Explore Uniflair in 3D animation.
    Leading edge precision cooling solutions specifically designed to maintain temperature and humidity within extremely tight tolerances. Perfect for racked and non-racked IT loads, these products meet the diverse requirements of any data center environment. These intelligent units monitor the status of components and environmental parameter to ensure correct functionality during all modes of operation. When combined with hot or cold aisle containment solutions, the Uniflair LE products can further improve efficiency and achieve higher densities.

    Edut

    Availability

    • Active response control - Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
    • Direct drive motors - Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
    • Electronic expansion valve - Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
    • Multi-functional Microprocessor Controller - Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.
    • Redundant Components - Single points of failure in the system have redundant compononents to maintain availability and reliability.

    Energy management

    • Automatic Floor Pressurization System - Ensures stable airflow pressurization under floor regardless of changes made above the floor
    • Building Management Systems - Units are designed to work with the most common BMS systems including BACnet and Modbus.
    • Local area network - Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
    • Network interface - Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.

    Total Cost of Ownership

    • Economization - Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
    • Electronically Commutated Fans - Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
    • Modular strategy - Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
    • Tandem compressors - Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)

    Serviceability

    • Easy service access - Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
    • Operational Service - Allows critical components to be maintained/replaced while the system is in operation.
    • Service monitoring - All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.

    Kuvat

Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.