Σειρά
MiCOM P99x Test Blocks
Test block and Test Plugs for Electrical Protection Schemes MiCOM P991 test block offers safe and preconfigured facilities for monitoring and secondary injection testing in any power system protection scheme. To be used with MiCOM P992 Test plugs. Models available: MiCOM P991, MiCOM P992, MiCOM P993Μέρος του PowerLogic™Λεπτομέρειες MiCOM P849
IEC 61850 Input & Output Extension Device MiCOM P849 is the digital input and output extension device for the MiCOM range. Models available: MiCOM P849Μέρος του PowerLogic™Λεπτομέρειες MiCOM P59x
Interface Modules and GPS Units for Line Differential Protection Protocol converters, GPS Synchronism and Pilot Wire Interfaces for MiCOM line differential relays. Models available: MiCOM P591, MiCOM P592, MiCOM P593, MiCOM P594, MiCOM P595Μέρος του PowerLogic™Λεπτομέρειες MiCOM E124
Μονάδα Τροφοδότησης Πηνίου Ανοίγματος MiCOM E124 is an auxiliary device typically used to provide energy to the trip coil of a circuit breaker in distribution systems. Models available: MiCOM E124Λεπτομέρειες MiCOM E2
Καλώδιο USB/RS232 -Μέρος του PowerLogic™Λεπτομέρειες