Σειρά
Galaxy VS
High-efficiency, modular 10-150 kW 3-phase UPS with eConversion for edge, small, and medium data centers and business-critical applications. Optimize TCO with Galaxy Lithium-ion battery options. Increased availability. Reduced operating costs. First class power protection for critical infrastructure.Μέρος του GalaxyΠροβολή προϊόντων Εκκίνηση επιλογέα προϊόντος Galaxy VL
Highly efficient, scalable 200 to 500 kVA/kW 3-phase UPS featuring modular, redundant design and low TCO for medium and large data centers and mission critical environments. Increased availability. Reduced operating costs. First class power protection for critical infrastructure.Μέρος του GalaxyΠροβολή προϊόντων Εκκίνηση επιλογέα προϊόντος Galaxy VX
High-efficiency, modular 500-1500 kW 3-phase UPS with eConversion and lithium-ion battery options. Ideal for large to hyperscale data centers and industrial applications. Featuring ultra-efficient eConversion modeΜέρος του GalaxyΠροβολή προϊόντων Easy UPS 3-Phase Modular
The Easy UPS 3-Phase Modular 50-250 kW (400V) UPS features robust power protection in a capital-expenditure-friendly package, making it easy to select and deploy in business-critical applications Easy UPS 3-Phase Modular UPS is easy to select, quote, install, and maintain, with a modular architecture that enables redundant, scalable options and Live Swap of power and bypass modules with no scheduled down timeΜέρος του Easy SeriesΠροβολή προϊόντων Easy UPS 3S
10-40kVA, 208/400V easy-to-install, easy-to-use, and easy-to-service 3 phase UPS for small data centers and other business critical applications Business continuity made easyΜέρος του Easy SeriesΠροβολή προϊόντων Εκκίνηση επιλογέα προϊόντος Easy UPS 3M
60-200 kVA (400V) and 50-100 kVA (208V) easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 3 phase UPS for small and medium data centers and other business critical applications. Business continuity made easyΜέρος του Easy SeriesΠροβολή προϊόντων Εκκίνηση επιλογέα προϊόντος Easy UPS 3L
250-600 kVA, 400V easy-to-configure, easy-to-use and easy-to-service 3 phase UPS for commercial and industrial applications. Business continuity made easy with optimized capital investment.Μέρος του Easy SeriesΠροβολή προϊόντων Εκκίνηση επιλογέα προϊόντος Symmetra PX
Υψηλής απόδοσης, κατάλληλου μεγέθους, δομοστοιχειωτή και επεκτάσιμη προστασία τριφασικού ρεύματος με εξαιρετικά υψηλή διαθεσιμότητα και αποδοτικότητα για data center οποιουδήποτε μεγέθους ή ζώνης ι... Το UPS κατάλληλου μεγέθους για απαιτητικές επιχειρησιακές εφαρμογές ζωτικής σημασίαςΜέρος του GalaxyΠροβολή προϊόντων Galaxy Lithium-ion Battery Systems
A compact, lightweight, long-lasting, and sophisticated lithium-ion battery solution for uninterruptible power supplies. Reduce total cost of ownership. Increase availability and resiliency of your critical power infrastructure.Μέρος του GalaxyΠροβολή προϊόντων Galaxy VS Accessories
Highly efficient 20 to 150 kW (480 V), 10 to 150 kW (400 V), and 10 to 75 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications. Increased availability. Reduced operating costs. First class power protection for critical infrastructure.Μέρος του GalaxyΠροβολή προϊόντων Easy UPS 3-Series Accessories
Accessories for Easy UPS 3-phase UPSs for small, medium, and large data centers and other business critical applications. Business continuity made easyΜέρος του Easy SeriesΠροβολή προϊόντων