Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Compact NS > 630A

Molded case circuit breakers from 630 to 3200A

-

Compact NS switch-disconnectors
      • 12 products available

        • Best price
          33596 Product picture Schneider Electric

          33596

          Arc chute screen - for NS630b..1600 - 3 poles

          154.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33597 Product picture Schneider Electric

          33597

          Arc chute screen - 4 poles - for NS630b..1600

          205.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33628 Product picture Schneider Electric

          33628

          long terminal shields - 3 poles - for INS/INV630b..1600, NS630b..1600

          179.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33629 Product picture Schneider Electric

          33629

          long terminal shields - 4 poles - for INS/INV630b..1600, NS630b..1600

          233.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33646 Product picture Schneider Electric

          33646

          3 rear interphase barriers - 4 poles - for Masterpact NT NS630b..1600

          182.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33647 Product picture Schneider Electric

          33647

          support brackets - for mounting NS630b..1600 fixed

          499.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33648 Product picture Schneider Electric

          33648

          3 rear interphase barriers - 4 poles - for Masterpact NT NS630b..1600

          182.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33717 Product picture Schneider Electric

          33717

          Escutcheon - for fixed manual operated Compact NS630b..1600

          224.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33718 Product picture Schneider Electric

          33718

          Escutcheon - for fixed electrical operated Compact NS630b..1600

          219.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          33763 Product picture Schneider Electric

          33763

          Auxiliaries terminal shield - 3 poles - for Compact NS630b..1600

          215.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.