Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Prisma G
03051 Product picture Schneider Electric

03051

Green premium brand logo
03051 Product picture Schneider Electric
03051
Green premium brand logo

MOUNTING PLATE NSX/CVS/INS 250 V. FIXED ROT.HANDLE

Show more characteristics
  • 143.00 ILS
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G duct
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Easypact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    poles description
    1 x 3P: fixed CVS100...160 vertical installation
    1 x 4P: fixed CVS100...160 vertical installation
    1 x 3P: fixed CVS250 vertical installation
    1 x 4P: fixed CVS250 vertical installation
    1 x 3P: fixed NSX100...160 vertical installation
    1 x 4P: fixed NSX100...160 vertical installation
    1 x 3P: plug-in NSX100...160 vertical installation
    1 x 4P: plug-in NSX100...160 vertical installation
    1 x 3P: fixed NSX250 vertical installation
    1 x 4P: fixed NSX250 vertical installation
    1 x 3P: plug-in NSX250 vertical installation
    1 x 4P: plug-in NSX250 vertical installation
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm depth 400 mm
    number of vertical modules [50 mm]
    9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s): CVS100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s): CVS250 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s): NSX100...160 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s): NSX100...160 without earth leakage protection , front connection in 400 mm Widecubicle
    9 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Widefloor-standing duct (cable coming from top or bottom of enclosure)
    9 module(s): NSX250 without earth leakage protection , direct with long terminal shield in 300 mm Widewall-mounted duct (cable coming from top or bottom of enclosure)
    9 module(s): NSX250 without earth leakage protection , front connection in 400 mm Widecubicle
    Condition of using cable tie
    Need additional plate (1M high) when installation of device is in vertical
    height
    300 mm
    net weight
    0.5 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    12 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03051 : mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    Description
    mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03051 : mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    Description
    mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03051 : mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    Description
    mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    mounting plate NSX/CVS/INS 250 vertical fixed rotary handle
Compare products: /