

08698
Discontinued on:15 Jun 2023
08698 has not been replaced. Please contact your customer care centre for more information.
Environmental Data
Use Again
Take-back
No
Range of product | Prisma P |
---|---|
Range | Prisma |
Range compatibility | Prisma Prisma P cubicle |
Product or component type | Gland plate |
Product compatibility | IP31 enclosure |
Enclosure/cubicle description | Cubicle - width 800 mm |
---|---|
Type of gland plate | Two part gland plate |
Material | Treated sheet steel |
Quantity per set | Set of 1 |
Width | 800 mm |
Depth | 600 mm |
Net weight | 5.84 kg |
Surface finish | Matt Smooth |
Protective treatment | Electrophoresis treatment and hot-polymerised polyester epoxy powder |
Colour | White (RAL 9001) |
IP degree of protection | IP31 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 39.500 cm |
Package 1 Length | 73.000 cm |
Package 1 Weight | 5.840 kg |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 4 |
Package 2 Height | 17.000 cm |
Package 2 Width | 54.000 cm |
Package 2 Length | 82.000 cm |
Package 2 Weight | 24.400 kg |
Unit Type of Package 3 | PAL |
Number of Units in Package 3 | 32 |
Package 3 Height | 105.000 cm |
Package 3 Width | 81.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 195.200 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Pro-active compliance (Product out of EU RoHS legal scope)
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Silicone-free
Yes
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.