
Roll over image to zoom in

0M-STSU160HZ4
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 94 cm |
Package 1 Width | 203 cm |
Package 1 Length | 245 cm |
Package 1 Weight | 244.486 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Not applicable, out of EU RoHS legal scope
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.