
Roll over image to zoom in

1 videos
13180
Ease and flexibility of installation
Indoor and outdoor use
High robustness
Scalability without constraint
Attractive design with modern rounded shape ensuring visibility and inspection of device
Environmental Data
Total lifecycle Carbon footprint
12
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
86
Take-back
No
This Kaedra weatherproof enclosure is a surface mounted enclosure for industrial power outlet. It is composed of 1 row of 12 modules of 18mm. It can accomodate all types of modular switchgear. There are 3 openings for industrial or domestic power outlets, buttons or indicator lights. The IP degree of protection is IP65. This enclosure is dedicated to indoor or outdoor waterproof installation. It is provided with a transparent green door for modular devices. The colour of enclosure is light grey (RAL 7035). It is intended for installation in residential, small buildings and industry. The cables can enter by the top or the bottom of the enclosure via 17 pre-cutouts. It is equipped with a back plate and a front cover with notch. It is provided with DIN rail, 3 plates for 65x85mm power outlets and 1 plate for push-button control. It comes with 1 terminal block. The terminal block has 8 outgoers (4x10mm² + 4x16mm²). A marking kit are also delivered within the product. The electrical insulation class is class II (double insulated). The overvoltage category is class II. The dissipated power is 28W. The In rated current is up to 63A. This product complies with IEC 61439-3 standard. The dimensions are (W) 340mm x (H) 335mm x (D) 160mm. The product weight is 2.1kg. The material is a self-extinguishing polymer material. Its resistance to flames and to abnormal heat is 650°C as per IEC 60695-2-1. It is ultraviolet resistant. The IK degree of protection is IK09. The operating temperature is -25°C to 40°C.
Range | Mureva |
---|---|
Product name | Mureva Enclosure |
Product or component type | Weatherproof enclosure |
enclosure type | Enclosure for power outlet |
Mounting plate description | Without mounting plate |
Enclosure mounting | Surface |
---|---|
9 mm pitches | 24 |
Number of 18 mm modules per row | 12 |
Total number of 18 mm modules | 12 |
Number of horizontal rows | 1 |
Electrical insulation class | Double insulation Class II |
Number of openings of interface | 3 |
Number of plates | 1 for push-button controls 3 for 65 x 85 power outlets |
Provided equipment | 2 wiring strap 1 plate for push-button control 3 plate for 65 x 85 power outlet |
Type of front cover | Transparent |
Power dissipation in W | 28 W |
[In] rated current | 63 A |
Type of rail | DIN |
Number of pre-cutouts PG ISO | 17 |
Locking options description | Optional keylock |
Enclosure material | Housing: self-extinguishing polymer |
Net weight | 2.1 kg |
Base dimension | 90 x 100 mm |
Width | 340 mm |
Height | 335 mm |
Depth | 160 mm |
Internal depth | 91 mm |
Colour | Door: transparent green Enclosure: light grey (RAL 7035) |
Standards | IEC 60670-1 IEC 60670-24 EN 62262 EN 50262 IEC 60695-2-1 |
---|---|
Fire resistance | 650 °C conforming to IEC 60695-2-1 |
IP degree of protection | IP65 conforming to IEC 60529 |
IK degree of protection | IK09 conforming to EN 50102 |
Environmental characteristics (UV) | UV resistant: class 3 conforming to ISO 4582:2010 Ultraviolet degradation test conforming to ISO 4892-2:2013 |
Overvoltage category | II |
Ambient air temperature for operation | -25…40 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 17.2 cm |
Package 1 Width | 35.7 cm |
Package 1 Length | 35.0 cm |
Package 1 Weight | 2.161 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 36 |
Package 2 Height | 80.0 cm |
Package 2 Width | 80.0 cm |
Package 2 Length | 120.0 cm |
Package 2 Weight | 90.84 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
12
Environmental Disclosure
Use Better
Average percentage of recycled plastic content
25 %
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5036b720-908f-495f-9f9e-e215274e05b0
REACh Regulation
Halogen-free status
Halogen free product
Use Again
Recyclability potential, in %
86
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.