
Roll over image to zoom in

13362
Number of 18 mm modules per row:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | Kaedra |
---|---|
Product or component type | Terminal block support |
Accessory / separate part type | Installation accessories |
enclosure type | Mini enclosure for modular device |
---|---|
Number of 18 mm modules per row | 6 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.200 cm |
Package 1 Width | 4.000 cm |
Package 1 Length | 14.500 cm |
Package 1 Weight | 40.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 13.500 cm |
Package 2 Width | 11.000 cm |
Package 2 Length | 23.000 cm |
Package 2 Weight | 504.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 60 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 3.511 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.