
Roll over image to zoom in

13579
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Kaedra accessory is a terminal block. It is a screw fast connection terminal with 32 outgoers, 16 with a cross section of 10mm² and 16 with 16mm². The In rated current is 80A.
Range of product | Kaedra Pragma D Pragma C Mini Pragma |
---|---|
Product or component type | Terminal block |
Accessory / separate part category | Connection accessory |
[In] rated current | 80 A |
---|---|
[Ui] rated insulation voltage | 500 V |
Number of terminal blocks | 1 (screw + fast) with 32 outgoers |
Distribution block outgoers | 16 x 10 mm² 16 x 16 mm² |
Market segment | Small commercial Residential |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 3.000 cm |
Package 1 Length | 24.000 cm |
Package 1 Weight | 97.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 2.500 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 24.000 cm |
Package 2 Weight | 502.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 100 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 10.527 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
2f760a08-b7ef-4260-b7b6-69e4399d3265
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.