
Roll over image to zoom in

13940
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Kaedra product is a set of 10 blanking plate.
| Range of product | Kaedra |
|---|---|
| Product or component type | Blanking plate |
| Accessory / separate part type | Installation accessories |
| Unit Type of Package 1 | PCE |
|---|---|
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.600 cm |
| Package 1 Width | 9.000 cm |
| Package 1 Length | 6.000 cm |
| Package 1 Weight | 82.800 g |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 11.000 cm |
| Package 2 Width | 10.700 cm |
| Package 2 Length | 16.300 cm |
| Package 2 Weight | 297.600 g |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 30 |
| Package 3 Height | 30.000 cm |
| Package 3 Width | 30.000 cm |
| Package 3 Length | 40.000 cm |
| Package 3 Weight | 2.920 kg |
| Warranty | 18 months |
|---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.


















